1604798-2 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 12
  • Preloaded No
  • Release Style Front
  • Shell Plating Material Nickel
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Size 8
  • Polarization Code A
  • Polarized Yes
1604798-4 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 12
  • Preloaded No
  • Release Style Front
  • Shell Plating Material Nickel
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Size 8
  • Polarization Code C
  • Polarized Yes
PKB70B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Fluted
  • Spin Plate Without
  • Spinner Without
  • Skirt With
  • Material Phenolic
  • Color Black
  • Shaft Size 6.35
  • Diameter 28.3
  • Indicator Style Line
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
PKB90B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Fluted
  • Spin Plate Without
  • Spinner Without
  • Skirt With
  • Material Phenolic
  • Color Black
  • Shaft Size 6.35
  • Diameter 38.1
  • Indicator Style Line
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
1604798-1 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 12
  • Preloaded No
  • Release Style Front
  • Shell Plating Material Nickel
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Size 8
  • Polarization Code Flat
  • Polarized No
1604798-3 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 12
  • Preloaded No
  • Release Style Front
  • Shell Plating Material Nickel
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Size 8
  • Polarization Code B
  • Polarized Yes