2213145-2 RJ45 Connectors
  • Modular Jack & Plug Interface Type Pivot Power RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Number of Positions 8
  • Number of Contacts Loaded 2
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Housing Color Orange
  • Housing Material Polycarbonate
  • Conductor Outside Diameter 1.1
  • Shielded No
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Leoni Cable H03VVH2-F
2213145-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type Pivot Power RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 2
  • Profile Standard
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Housing Color Orange
  • Housing Material Polycarbonate
  • Shielded No
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Belden cable 6300UE