9-226854-0 Coax Terminators
  • Cable Type Coaxial
  • Sealable No
  • Product Type Terminal
  • Body Plating Material Tin
  • Body Material Brass
  • Body Insulation Without
  • Center Contact Material Brass
  • Crimp Type Braid Termination
  • Center Contact Plating Material Tin
  • Connection Type Permanent
  • Cable Termination Type Crimp
  • Circuit Application Signal
  • Packaging Method Reel
  • Comment Strip form parts with solder tab.
226176-4 Coax Terminators
  • Cable Type Coaxial
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Terminal
  • Body Plating Material Tin-Lead
  • Body Material Brass
  • Body Insulation Without
  • Center Contact Material Brass
  • Crimp Type Braid Termination
  • Center Contact Plating Material Tin
  • Connection Type Permanent
  • Cable Termination Type Crimp
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Comment Loose form parts with preformed tabs.
226854-1 Coax Terminators
  • Cable Type Coaxial
  • Sealable No
  • Product Type Terminal
  • Body Plating Material Tin-Lead
  • Body Material Brass
  • Body Insulation Without
  • Center Contact Material Brass
  • Crimp Type Braid Termination
  • Center Contact Plating Material Tin-Lead
  • Connection Type Permanent
  • Cable Termination Type Crimp
  • Circuit Application Signal
  • Packaging Method Reel
  • Comment Strip form parts with solder tab.
PICOP Hardware & Switch Seals
  • Illuminated No
  • Accessory Type End Mounting Plates (Pair)
  • Product Type Accessory
  • Tactile No
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • End Mounting Plates (Pair) Decorative
  • Process Sealed No
  • Spacer Size 7.62
  • Oil-Tight No
  • Packaging Method Reel