PED16701T Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 470
  • Power Rating 14
  • Voltage Rating 500
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 53.5 x 8
  • Temperature Coefficient 0 – 60
  • Operating Temperature Range -55 – 200
  • Packaging Method Ammo Packed