111355-8 Ribbon Connector Accessories
  • Accessory Type Cover
  • Product Type Accessory
  • Accessory Color Black
  • Number of Positions 40
  • Body Flammability Rating UL 94V-0
  • Color Black
  • Body Material Glass-Filled Polyester
  • For Use With Paddleboard Connector
  • Packaging Quantity 1
  • Packaging Method Package
111359-1 Ribbon Connector Accessories
  • Accessory Type Cover
  • Product Type Accessory
  • Accessory Color Black
  • Number of Positions 10
  • Body Flammability Rating UL 94V-0
  • Color Black
  • Body Material Glass-Filled Polyester
  • For Use With Paddleboard Connector
  • Packaging Quantity 1
  • Packaging Method Package