PCB1B22SG Terminal Blocks
  • Terminal Block Type Screw Terminal Block
  • Block Type Flat Base
  • Number of Circuits 22
  • Current Rating 10
  • Voltage Rating 250
  • Contact Base Material Brass
  • Contact Configuration Tubular Screw
  • Contact Plating Material Bright-Tin
  • Screw Base Material Steel
  • Screw Plating Material Zinc Chromate
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Polyester
  • UL Flammability Rating UL 94V-0
PCB2B28A Terminal Blocks
  • Terminal Block Type Screw Terminal Block
  • Block Type Flat Base
  • Number of Circuits 28
  • Current Rating 10
  • Voltage Rating 250
  • Contact Base Material Brass
  • Contact Configuration Tubular Screw
  • Contact Plating Material Gold
  • Screw Size 6-32 Binding Head
  • Screw Base Material Steel
  • Screw Plating Material Zinc Chromate
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Polyester
  • Wire Size 12
  • Temperature (Max) -65 – 140
  • UL Flammability Rating UL 94V-0
PCB2B24A Terminal Blocks
  • Terminal Block Type Screw Terminal Block
  • Block Type Flat Base
  • Number of Circuits 24
  • Current Rating 10
  • Voltage Rating 250
  • Contact Base Material Brass
  • Contact Configuration Tubular Screw
  • Contact Plating Material Gold
  • Screw Size 6-32 Binding Head
  • Screw Base Material Steel
  • Screw Plating Material Zinc Chromate
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Polyester
  • Wire Size 12
  • Temperature (Max) -65 – 140
  • UL Flammability Rating UL 94V-0