2000713-2 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1 45°
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
2000713-6 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Number of Keys 0
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
2000713-4 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1 270°
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
2000713-5 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1 315°
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
926635-2 PCB Latches, Locks & Retainers
  • Accessory Type Locking Device
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Accessory
  • Material Polyamide 6.6 GF
  • Color Red
  • For Use With MODU IV Socket Housing
  • Packaging Quantity 2000
  • Packaging Method Box
1-1469492-3 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Accessory
  • Number of Positions 1
  • Key Orientation 1 90°
  • Number of Keys 1
  • Plating Material Silver
  • Contact Current Rating (Max) 1
  • Guide Hardware Yes
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Housing Material Zinc Alloy
  • Operating Temperature Range -55 – 105
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 80
530721-3 PCB Connector Keying
  • Accessory Type Keying Hardware
  • Product Type Accessory
  • Keying Hardware Type External Key
  • Key Material Stainless Steel
  • Key Material Finish Passivated
  • For Use With 2-Row Receptacle Assemblies
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Kit contains two keys and screws.
2000713-3 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1 90°
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
106137-2 PCB Connector Shrouds
  • Accessory Type Shroud
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Size Standard
  • Guides Without
  • Product Type Accessory
  • Number of Positions 110
  • Number of Rows 5
  • Number of Columns 22
  • Standoff Without
  • Shroud Material Glass Filled Polyester
  • Shroud Type A
  • Shroud Color Gray
  • CompactPCI Yes
  • Interface Type 2mm HM
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • For Use With PCB Mount Connectors
  • Shroud Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
533050-1 PCB Connector Mounting
  • Accessory Type Mounting Ear Kit
  • Product Type Accessory
  • Nut Material Stainless Steel
  • Body Material Glass-Filled Polyphenylene Sulfide
  • Nut Finish Passivated
  • Body Color Ivory
  • Screw Finish Passivated
  • Screw Material Stainless Steel
  • Operating Temperature Range -65 – 125
  • For Use With 3- and 4-Row Right Angle Pin Assemblies
  • Packaging Quantity 1
  • Packaging Method Package