553444-4 PCB D-Sub Connectors  1
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Orientation Standard
  • Grounded No
  • Shielded No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Mounting Hole Diameter 3.3
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Tray
554758-1 PCB D-Sub Connectors
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Orientation Standard
  • Grounded No
  • Shielded No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 4.58
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Mounting Hole Diameter 3.3
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester GF
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Tray
  • Comment Contains self retained terminals.
557984-1 PCB D-Sub Connectors
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Orientation Standard
  • Grounded No
  • Shielded Yes
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Shield Plating Material Nickel
  • Shield Material Carbon Steel
  • Shield Plating Finish Bright
  • Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 4.57
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Screw Size 14702
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Tray
554753-1 PCB D-Sub Connectors
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Orientation Standard
  • Grounded No
  • Shielded No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Mounting Hole Diameter 3.3
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Tray
  • Comment Contains self retained terminals.
5557984-2 PCB D-Sub Connectors
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .8
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Orientation Standard
  • Grounded No
  • Shielded Yes
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Shield Plating Material Nickel
  • Shield Material Carbon Steel
  • Shield Plating Finish Bright
  • Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 4.57
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Screw Size 14702
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester
  • Panel Thickness 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Package