5390213-1 DIMM Sockets
  • DRAM Type Non-Buffered
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Profile Standard
  • Product Type Socket
  • Number of Positions 100
  • Module Orientation Vertical
  • Number of Bays 3
  • Number of Rows 2
  • Number of Keys 2
  • Center Key None
  • DRAM Voltage 3.3
  • Ejector Type Standard
  • Retention Post Location Both Ends
  • Module Key Type Key1= Offset Right / Key2= Center
  • Ejector Location Both Ends
  • Retention Post Material Phosphor Bronze
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Matte Tin
  • Contact Current Rating (Max) .5
  • Socket Style DIMM 2P
  • Contact Mating Area Plating Thickness .38
  • Solder Tail Contact Plating Thickness 3.81 – 6.35
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Insertion Style Direct Insert
  • Termination Post Length 2.6
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Locating Posts With
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Glass-Filled High Temperature Nylon
  • Height above PC Board 23.82
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 44
3-1489841-2 DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 2
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post With
  • Product Type Socket
  • Number of Positions 240
  • Module Orientation Vertical
  • Number of Bays 2
  • Number of Rows 2
  • Keying Standard
  • Number of Keys 1
  • Center Key Center
  • DRAM Voltage 1.8
  • Ejector Type Standard
  • Retention Post Location Both Ends
  • Latch Color Blue
  • Module Key Type Center
  • Latch Material High Temperature Thermoplastic
  • Ejector Location Both Ends
  • Ejector Material High Temperature Thermoplastic
  • Retention Post Material Stainless Steel
  • Ejector Material Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Matte Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Socket Style DIMM
  • Contact Mating Area Plating Thickness .38
  • Solder Tail Contact Plating Thickness 3
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Insertion Style Direct Insert
  • Termination Post Length 3.18
  • PCB Mount Retention Type Retention Clip/Post
  • PCB Mount Retention With
  • Locating Posts With
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • Boardlock Material Stainless Steel
  • Centerline (Pitch) 1
  • Housing Color Natural
  • Housing Material High Temperature Nylon
  • Center Retention Hole Diameter 1.5
  • Height above PC Board 23.1
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 64
5822030-3 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Vertical
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 200
  • Contact Mating Area Plating Material Tin
  • Socket Type Memory Card
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 2.45
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 45
5822134-3 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Low
  • Center Post With
  • Module Orientation 22°
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Stainless Steel
  • Ejector Location None
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 200
  • Contact Mating Area Plating Material Tin
  • Socket Type Memory Card
  • Termination Post Length 2.92
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 1.63
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 26
5821997-3 SIMM Sockets  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Vertical
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Center Retention Hole Diameter 2.45
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 45
5822021-4 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Vertical
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 200
  • Contact Mating Area Plating Material Tin
  • Socket Type Memory Card
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Right
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Center Retention Hole Diameter 1.63
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 315
5390402-3 DIMM Sockets
  • DRAM Type Double Data Rate (DDR)
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.6
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post With
  • Profile Low
  • Product Type Socket
  • Number of Positions 184
  • Module Orientation 25°
  • Number of Bays 2
  • Number of Rows 2
  • Number of Keys 1
  • Center Key Offset Left
  • DRAM Voltage 2.5
  • Ejector Type Standard
  • Retention Post Location Both Ends
  • Module Key Type Left Center
  • Latch Material High Temperature Nylon
  • Ejector Location Both Ends
  • Ejector Material High Temperature Nylon
  • Retention Post Material Phosphor Bronze
  • Ejector Material Color Natural
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Matte Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Socket Style DIMM 2P
  • Contact Mating Area Plating Thickness .76
  • Solder Tail Contact Plating Thickness 3.81
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Insertion Style Direct Insert
  • Termination Post Length 3.18
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Locating Posts Without
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Mounting Angle Right Angle
  • Boardlock Material Stainless Steel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Center Retention Hole Diameter 2.25
  • Height above PC Board 12.15
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 32
5822019-4 SIMM Sockets  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post Without
  • Module Orientation Vertical
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location None
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 200
  • Contact Mating Area Plating Material Tin
  • Socket Type Memory Card
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Right
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 45
5822032-4 SIMM Sockets  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Vertical
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Right
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 1.63
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 45
5822137-3 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Low
  • Center Post With
  • Module Orientation 22°
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Stainless Steel
  • Ejector Location None
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Termination Post Length 2.92
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 1.63
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 26
6565692-1 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR)
  • Connector System Cable-to-Board
  • Profile Low
  • Row-to-Row Spacing 7.6
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 200
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key None
  • DRAM Voltage 2.5
  • SGRAM Voltage 2.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Semi-Hard Tray Assembly
  • Packaging Quantity 20
5822417-1 SIMM Sockets  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Vertical
  • Number of Positions 80
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Both Ends
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Termination Post Length 3.66
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Right
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Center Retention Hole Diameter 1.63
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 45