1063380-1 Between Series Adapters
  • Side A Series OS-50
  • Side A Gender Jack
  • Side B Series OS-50
  • Side B Gender Jack
  • Adapter Orientation Straight
  • Adapter Mounting Type Bulkhead
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Adapter
  • Dielectric Material TFE Fluorocarbon
  • Number of Positions 1
  • Impedance 50
  • Body Style Straight
  • Body Material Stainless Steel
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal