P40P42D12P1-12 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 12
  • Coil Voltage Rating 12
  • Coil Resistance 20.8
  • Actuating System DC
  • Number of Poles 3
  • Contact Current Rating 40
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P40P47D14P1-24 Definite Purpose Contactors
  • Terminal Configuration Box Lug
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 84
  • Actuating System DC
  • Number of Poles 4
  • Contact Current Rating 40
  • Contact Arrangement 4 Form X, 4PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 2.08 – 21.2
  • Wire Size 14 – 4
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P40P42D12P1-24 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 84
  • Actuating System DC
  • Number of Poles 3
  • Contact Current Rating 40
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P40C42D12C1-120 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement 1 Form C, SPDT
  • Coil Voltage (Max) 120
  • Coil Voltage Rating 120
  • Coil Resistance 2110
  • Actuating System DC
  • Number of Poles 3
  • Contact Current Rating 40
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Auxiliary Contact Terminals .187 Quick Connect
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P40P42A12P1-120 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 120
  • Coil Voltage Rating 120
  • Coil Resistance 117
  • Actuating System AC
  • Number of Poles 3
  • Contact Current Rating 40
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P40P42A12P1-24 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 4.5
  • Actuating System AC
  • Number of Poles 3
  • Contact Current Rating 40
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P40P48D12P1-24 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 84
  • Actuating System DC
  • Number of Poles 4
  • Contact Current Rating 40
  • Contact Arrangement 2 Form X, DPST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P40P42A12P1-240 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 240
  • Coil Voltage Rating 208
  • Coil Resistance 450
  • Actuating System AC
  • Number of Poles 3
  • Contact Current Rating 40
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P40P47A13P1-240 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 240
  • Coil Voltage Rating 208
  • Coil Resistance 450
  • Actuating System AC
  • Number of Poles 4
  • Contact Current Rating 40
  • Contact Arrangement 4 Form X, 4PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P40P48D12P1-12 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 12
  • Coil Voltage Rating 12
  • Coil Resistance 20.8
  • Actuating System DC
  • Number of Poles 4
  • Contact Current Rating 40
  • Contact Arrangement 2 Form X, DPST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual