MTC100-BF2-P31 Standard Rectangular Connectors
  • Housing Type Stacking Hole
  • Product Type Connector Kit
  • Connector Style Receptacle
  • Shielded No
  • Row-to-Row Spacing 2.54
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount Yes
  • Shell Size 50.8 [2]
  • Number of Positions 40
  • Number of Rows 2
  • Panel Gasket With
  • Preloaded Yes
  • Plating Material Cadmium
  • Contact Plating Material Gold Over Nickel
  • Multiple Contact Types Without
  • Contact Type Pin
  • Termination Method to Wire/Cable Wire Wrap
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Jackscrew
  • Contact Retention With
  • Flange With
  • Mating Hardware Jackscrew
  • Tail Length 6.1
  • Option Long Post
  • Agency/Standard UL
  • Packaging Method Package
MTC100-BS2-P31 Standard Rectangular Connectors
  • Housing Type EME Mount
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 2.54
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount Yes
  • Shell Size 50.8 [2]
  • Number of Positions 40
  • Number of Rows 2
  • Panel Gasket With
  • Plating Material Cadmium
  • Contact Plating Material Gold Over Nickel
  • Termination Method to Wire/Cable Wire Wrap
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Jackscrew
  • Contact Retention With
  • Flange With
  • Mating Hardware Jackscrew
  • Option Long Post
  • Packaging Method Package
P31E42DHO103 Definite Purpose Contactors
  • Terminal Configuration Quick Connect
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 84
  • Actuating System DC
  • Number of Poles 3
  • Contact Current Rating 40
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination Quick Connect
  • Mounting Type Panel
  • Mounting Plate With
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual