P30P42D12P1-24 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 84
  • Actuating System DC
  • Number of Poles 3
  • Contact Current Rating 30
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P30P47D12P1-24 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 84
  • Actuating System DC
  • Number of Poles 4
  • Contact Current Rating 30
  • Contact Arrangement 4 Form X, 4PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P30P42A12P1-120 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 120
  • Coil Voltage Rating 120
  • Coil Resistance 117
  • Actuating System AC
  • Number of Poles 3
  • Contact Current Rating 30
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P30P47A12P1-120 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 120
  • Coil Voltage Rating 120
  • Coil Resistance 117
  • Actuating System AC
  • Number of Poles 4
  • Contact Current Rating 30
  • Contact Arrangement 4 Form X, 4PST-NO-DM
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
2085196-1 Board-to-Board Headers & Receptacles  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Board-to-Board Configuration Vertical
  • Insulation Resistance 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 8.83
  • Pick and Place Cover Without
  • Circuit Application Signal
  • Packaging Method Box
P30P49A13P1-240 Definite Purpose Contactors
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 240
  • Coil Voltage Rating 208
  • Coil Resistance 450
  • Actuating System AC
  • Number of Poles 4
  • Contact Current Rating 30
  • Contact Arrangement 4 Form Y, 4PST-NC-DB
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 8.37
  • Wire Size 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P30P49A15P1-120 Definite Purpose Contactors
  • Terminal Configuration Captive Pressure Plate
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 120
  • Coil Voltage Rating 120
  • Coil Resistance 117
  • Actuating System AC
  • Number of Poles 4
  • Contact Current Rating 30
  • Contact Arrangement 4 Form Y, 4PST-NC-DB
  • Contact Base Material Silver Cadmium Oxide
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size .32 – 8.37
  • Wire Size 22 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual