CAT-IPC-P2X95-MK2 Insulating Connectors  1
  • Technology Piercing
  • Piercing (Main & Tap) Yes
  • Piercing Blade Base Material Aluminum Alloy
  • Product Family Insulation Piercing Connector
  • Number of Bolts 1
  • Voltage Class ≤ 1
  • Conductor Insulation XLPE
  • Current Rating 100
  • Weight 118
  • Shear Head Breaking Torque 11
  • Shear Head System Yes
  • Conductor Range (Main) 16 – 95
  • Conductor Range (Tap) 4 – 35 (50)
  • Shear Head Size (Across Flats) 13
  • Wire Insulation Thickness (Max) 2
  • Overhead Yes
  • Application Type Insulated Service Line
  • Standard Reference EN 50483-4 / NFC 33 020
  • Product Availability AMERICAS
  • Minimum Order Quantity 50
  • Minimum Packaging Unit 50
  • Installation Temperature Range -20 – 55