1059691-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mounting Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to PC Board Solder
  • Coupling Mechanism Push On
  • Captivation Method Mechanical
  • Mated Outer Diameter (Approximate) 7.62
  • Height above PCB 9.53
  • PCB Tail Length 3.94
  • Terminal Length 3.94
  • Pin Diameter 1.27
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Package
  • Dielectric Material PTFE
  • Gasket Material Fluorosilicone
1059684-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mounting Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to PC Board Solder
  • Coupling Mechanism Push On
  • Captivation Method Mechanical
  • Mated Outer Diameter (Approximate) 7.62
  • Height above PCB 8.71
  • PCB Tail Length 3.99
  • Terminal Length 3.99
  • Pin Diameter 1.27
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Gasket Material Fluorosilicone
1059566-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Sealable No
  • Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Terminal Length 12.40
  • Pin Diameter 1.27
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Number of Panel Mounting Holes 2
  • Gasket Material Fluorosilicone
1059700-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mounting Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Turret Terminal
  • Termination Method to PC Board Solder
  • Coupling Mechanism Push On
  • Captivation Method Mechanical
  • Mated Outer Diameter (Approximate) 7.62
  • Height above PCB 9.9
  • Terminal Length 1.6
  • Pin Diameter 1.27
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Gasket Material Fluorosilicone
1059707-1 Between Series Adapters
  • Product Type Adapter
  • Accessory Type Jack - Jack
  • Dielectric Material PTFE
  • Impedance 50
  • Body Style Straight
  • Material Stainless Steel
  • Body Material Stainless Steel
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold
1059657-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to PC Board Solder
  • Panel Mount Feature Type Threads
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Pin Diameter .5
  • Recommended Panel Thickness 6.35
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
1059681-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mounting Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to PC Board Solder
  • Coupling Mechanism Push On
  • Captivation Method Mechanical
  • Mated Outer Diameter (Approximate) 7.62
  • Height above PCB 9.53
  • PCB Tail Length 3.94
  • Terminal Length 3.94
  • Pin Diameter 1.27
  • Operating Temperature Range -65 – 165
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
1218777-1 Between Series Adapters
  • Product Type Adapter
  • Accessory Type Jack - Plug
  • Dielectric Material PTFE Fluorocarbon
  • Impedance 50
  • Body Style Straight
  • Body Material Stainless Steel
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
1757459-1 Between Series Adapters
  • Product Type Adapter
  • Accessory Type Jack - Plug
  • Dielectric Material TFE Fluorocarbon
  • Impedance 50
  • Body Style Straight
  • Body Material Stainless Steel
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead