1060875-2 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Plating Material Gold
  • Body Shape Circular
  • Ferrule Plating Material Gold
  • Center Contact Plating Material Gold
  • Ferrule Material Copper
  • Termination Method to Wire & Cable Crimp
  • Cable Type RD 316
  • Packaging Method Bag
1060778-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Termination Method to Wire & Cable Solder
  • Cable Type RG 174
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
1-1337580-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Circular
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Ferrule Material Brass
  • Termination Method to Wire & Cable Crimp
  • Cable Type RG 174A
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Grade Professional
1-1337583-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mounting Orientation Right Angle
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention Without
  • Height above PCB 5.7
  • Packaging Method Tape & Reel
  • Dielectric Material PTFE
  • Grade Professional
1-1337584-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Gold
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Ferrule Material Brass
  • Termination Method to Wire & Cable Crimp
  • Cable Type RG 178B
  • Packaging Method Tray
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Grade Professional
1-1337585-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Gold
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Ferrule Material Brass
  • Termination Method to Wire & Cable Crimp
  • Cable Type RG 174A
  • Packaging Method Tray
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Grade Professional
1-1337586-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mounting Orientation Right Angle
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Termination Method to PC Board Through Hole - Solder
  • PCB Mount Retention With
  • PCB Thickness (Recommended) 3.2
  • Height above PCB 10
  • Mounting Post Length 4
  • Packaging Method Tray
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Grade Professional
1059402-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Connector Mounting Type Panel
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 402 Semi-Rigid
  • Dielectric Material TFE Fluorocarbon
1-1337581-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mounting Orientation Vertical
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to PC Board Through Hole - Solder
  • PCB Mount Retention Without
  • PCB Thickness (Recommended) 3.2
  • Height above PCB 10
  • Mounting Post Length 4
  • Packaging Method Container
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Grade Professional
1-1337582-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mounting Orientation Vertical
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention Without
  • Height above PCB 5.9
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Grade Professional