CAT-OHVT-C Power Cable Terminations  1
IEC 60815-1 IEC 60840 IEEE 48
  • Technology Cold Applied
  • Cable Shield Style AL-Tape
  • Voltage Class ≤ 145
  • Insulation Diameter 43 – 52
  • Product Availability AMERICAS
CAT-OHVT-72H Power Cable Terminations  1
IEC 60815-1 IEC 60840
  • Technology Heat Shrink
  • Cable Shield Style AL-Wire & Al-Tape
  • Insulation Plastic (XLPE)
  • Mechanical Connectors Included Yes
  • Number of Cores 1
  • Voltage Class ≤ 72
  • Cross-Section Range 95 – 2500
  • Creepage Distance 2300
  • Insulation Diameter 30 – 86
  • Sheath Outside Diameter 110
  • Length (Installed) 1200
  • Application Type Outdoor
  • Design Specification IEC 60815
  • Product Availability AMERICAS
  • Minimum Order Quantity 1
  • Minimum Packaging Unit 1
CAT-OHVT-HS Pre-Formed Insulated Products  1
IEC 60840
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulator Type Terminations
  • Visual Inspection Yes
  • Voltage Class 72
  • Insulator Material Polymeric
  • Color Red & Gray
  • Conductor Range Up to 2500
  • Equipment Terminations
  • Application Type Transmission
  • Energized Installation No
  • RUS Approved Yes
  • Product Availability Worldwide
CV5451-011 Power Cable Terminations  1
IEC 60815-1 IEC 60840 IEEE 48
  • Technology Cold Applied
  • Cable Shield Style Lead
  • Voltage Class ≤ 145
  • Insulation Diameter 81 – 97
  • Product Availability AMERICAS