2204273-2 Bus Bar Connectors  1
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Number of Positions 1
  • PCB Mount Orientation Straight
  • Current Rating 500
  • Operating Voltage 48
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Current Rating (Max) 500
  • Contact Size 2
  • Contact Style Socket
  • Contact Design Multiple Contact Point
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Hole
  • Housing Material Stainless Steel
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • Packaging Method Box & Tray
  • Blade Thickness 3
2323857-1 Power Cable Assemblies  1
  • Cable Assembly Type Power
  • Connector Type (End A) Tributary Connector
  • Connector Type (End B) R-terminal
  • Neutral Wire Size 8
  • Configuration Double-Ended
  • Color Black
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 8
  • Operating Temperature Range -40 – 105
  • Cable Assembly Length .24
2323858-1 Power Cable Assemblies  1
  • Cable Assembly Type Power
  • Connector Type (End A) Tributary Connector
  • Connector Type (End B) R-terminal
  • Neutral Wire Size 12
  • Configuration Double-Ended
  • Color Black
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 12
  • Operating Temperature Range -40 – 105
  • Cable Assembly Length .24