CAT-P851-OA1 Power Relays  1
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 3 – 8
  • Output Voltage (Max) 140
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .05
  • Output Current Rating .05 – 3
  • Output Voltage Rating (AC Relays) 12 – 140
  • Input Voltage Typical 15
  • Case Color Black
  • Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No