CAT-R131-N4993C Standard Rectangular Connectors  1
EN45545
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Wire
  • Shielded No
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 4
  • Number of Rows 2
  • Number of Signal Positions 6
  • Operating Voltage 500
  • Operating Voltage 500
  • Material Glass-Filled Thermoplastic
  • Contact Current Rating (Max) 20
  • Termination Method to Wire & Cable Crimp
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • Contact Retention With
  • Housing Color Black
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
CAT-R131-N4993B Standard Rectangular Connectors  1
EN45545
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Shielded No
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 4
  • Number of Rows 2
  • Number of Signal Positions 6
  • Operating Voltage 500
  • Operating Voltage 500
  • Material Glass-Filled Thermoplastic
  • Contact Current Rating (Max) 20
  • Termination Method to Wire & Cable Crimp
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • Contact Retention With
  • Housing Color Black
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
CAT-R131-N4993A Rectangular Boots & Strain Relief  1
EN45545
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Material Thermoplastic
  • Color Black
  • Operating Temperature Range -40 – 100
NGCAFP Rectangular Connector Locking  1
EN45545 IEC 61373
  • Accessory Type Side Clip
  • Product Type Accessory
  • Color Black
  • Connector Mounting Type Panel
  • Operating Temperature Range -40 – 100
  • UL Flammability Rating UL 94V-0