2154828-2 Power Cable Assemblies
  • Cable Assembly Category Power
  • Cable Assembly Type Economy Power II
  • Neutral Wire Size 18
  • Product Designation Patch Cord
  • Strain Relief Without
  • Sealed No
  • Product Type Cable Assembly
  • Configuration Single-Ended
  • Number of Positions 3
  • LVDC Grid Interconnect No
  • Keyed Yes
  • Color Black, Red, Blue
  • Cable Exit Angle 180°
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Pre-Tin
  • Housing Material PBT
  • Housing Color Natural
  • Wire Size .823
  • Wire Size 18
  • Operating Temperature Range -30 – 105
  • Flammability Rating UL 94V-0
  • Packaging Method Bag
  • CLOUDSPLITTER No