2141404-9 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On The Terminal
  • Strain Relief No
  • Row-to-Row Spacing 5.9
  • Number of Positions 20
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Operating Voltage 12
  • Color Blue
  • Connector Code Z
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .5
  • Mounting Feature No
  • Polarized Yes
  • Centerline (Pitch) 1.8
  • Width 16.45
  • Height 7.2
  • Length 24.175
  • Operating Temperature Range -40 – 130
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box & Carton
  • Packaging Quantity 3000
  • Connector Position Assurance Capable No
  • Serviceable No