STM015SC2DCC30N Wire-to-Board Headers & Receptacles
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 1.02
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Wire/Cable Type Stranded
  • Number of Positions 15
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Wire Material Color Coded Fluoropolymer
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27 – 2.28
  • Contact Type Socket
  • Termination Style Wire
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Threaded Mounting Hole 1
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware Without
  • Threaded Jackscrew Hole (Receptacles Only) .039 in
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material Aluminum
  • Housing Plating Material Nickel
  • Height 3.2
  • Length 300
  • Wire/Cable Size 30
  • Wire/Cable Size .05
  • Packaging Quantity 1
SSL025M6CN Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Horizontal
  • Number of Positions 25
  • Number of Rows 1
  • Number of Standoffs 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Contact Base Material Brass
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Termination Style Printed Circuit Board
  • Panel Mount Feature Without
  • Hardware Type 1.0 mm X .200" Mounting Screw
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Threaded Mounting Hole 1
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Threaded Jackscrew Hole (Receptacles Only) .039 in
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 2.29
  • Packaging Method Package
  • Packaging Quantity 1
CX020L2HN RF Connectors
  • Connector Interface Nanominiature
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Coaxial Contacts 2
  • Number of Signal Contacts 0
  • Impedance 50
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Retention Type Mounting Hardware
  • Mounting Hardware Type 1mm X .16in Mounting Screw
  • RF Contact Spacing .64
  • Thread Size 1mm
CX040L2AQ RF Connectors
  • Connector Interface Nanominiature
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Coaxial Contacts 4
  • Number of Signal Contacts 0
  • Impedance 50
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Retention Type Mounting Hardware
  • Mounting Hardware Type 1.2mm x .16in Mounting Screw
  • RF Contact Spacing .64
  • Thread Size 1.2mm
JSM015PP2GX006N Wire-to-Board Jumpers & Shunts
  • Cable Assembly Type Plug-to-Plug (1:1)
  • Product Type Cable Assembly
  • Wire Type Stranded
  • Number of Positions 15
  • Number of Rows 1
  • Wire Material Ribbon Cable FEP
  • Hardware Type 1.0 mm Captive Jackscrew
  • Mounting/Mating Hardware With
  • Centerline (Pitch) .64
  • Housing Material Aluminum
  • Length 152.4
  • Wire Size .05
  • Wire Size 30
SSL009PC2DC012N Wire-to-Board Headers & Receptacles
  • Product Type Connector
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Stranded
  • Number of Positions 9
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Wire Material Color Coded Fluoropolymer
  • Contact Base Material Beryllium Copper
  • Contact Shape Round
  • Wire Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Style Wire
  • Panel Mount Feature Without
  • Hardware Type 1.0 mm Captive Jackscrew
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Length 304.8
  • Wire/Cable Size 30
  • Wire/Cable Size .05
  • Pick and Place Cover Without
  • Packaging Method Package
  • Packaging Quantity 1
SSL009PC2DC018N Wire-to-Board Headers & Receptacles  1
  • Product Type Connector
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Stranded
  • Number of Positions 9
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Wire Material Color Coded Fluoropolymer
  • Contact Base Material Beryllium Copper
  • Contact Shape Round
  • Wire Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Style Wire
  • Panel Mount Feature Without
  • Hardware Type 1.0 mm Captive Jackscrew
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Length 457.2
  • Wire/Cable Size 30
  • Wire/Cable Size .05
  • Pick and Place Cover Without
  • Packaging Method Package
  • Packaging Quantity 1
SSL015M6CN Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Horizontal
  • Number of Positions 15
  • Number of Rows 1
  • Number of Standoffs 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Contact Base Material Brass
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Termination Style Printed Circuit Board
  • Panel Mount Feature Without
  • Hardware Type 1.0 mm X .200" Mounting Screw
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Threaded Mounting Hole 1
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Threaded Jackscrew Hole (Receptacles Only) .039 in
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 2.29
  • Packaging Method Package
  • Packaging Quantity 1
SSL015PC2DC012 Wire-to-Board Headers & Receptacles
  • Product Type Connector
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Stranded
  • Number of Positions 15
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Wire Material Color Coded Fluoropolymer
  • Contact Base Material Beryllium Copper
  • Contact Shape Round
  • Wire Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Style Wire
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware Without
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Length 304.8
  • Wire/Cable Size 30
  • Wire/Cable Size .05
  • Pick and Place Cover Without
  • Packaging Method Package
  • Packaging Quantity 1
SSL015PC2DC012N Wire-to-Board Headers & Receptacles
  • Product Type Connector
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Stranded
  • Number of Positions 15
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Wire Material Color Coded Fluoropolymer
  • Contact Base Material Beryllium Copper
  • Contact Shape Round
  • Wire Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Style Wire
  • Panel Mount Feature Without
  • Hardware Type 1.0 mm Captive Jackscrew
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Length 304.8
  • Wire/Cable Size 30
  • Wire/Cable Size .05
  • Pick and Place Cover Without
  • Packaging Method Package
  • Packaging Quantity 1
SSL015PC2DC018 Wire-to-Board Headers & Receptacles
  • Product Type Connector
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Stranded
  • Number of Positions 15
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Wire Material Color Coded Fluoropolymer
  • Contact Base Material Beryllium Copper
  • Contact Shape Round
  • Wire Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Style Wire
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware Without
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Length 457.2
  • Wire/Cable Size 30
  • Wire/Cable Size .05
  • Pick and Place Cover Without
  • Packaging Method Package
  • Packaging Quantity 1
SSM005PC0DY012Q Wire-to-Board Headers & Receptacles
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Plug
  • Wire/Cable Type Solid
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Wire Material White PTFE M16878/6
  • Contact Base Material Beryllium Copper
  • Contact Shape Round
  • Wire Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Style Wire
  • Hardware Type 1.2mm Captive Jackscrew
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material Aluminum
  • Housing Plating Material Nickel
  • Height 2.1
  • Length 304.8
  • Wire/Cable Size 28
  • Wire/Cable Size .08
  • Packaging Method Package
  • Packaging Quantity 1
SSM015PC2DC012N Wire-to-Board Headers & Receptacles
  • Product Type Connector
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Stranded
  • Number of Positions 15
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Wire Material Color Coded Fluoropolymer
  • Contact Base Material Beryllium Copper
  • Contact Shape Round
  • Wire Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Style Wire
  • Panel Mount Feature Without
  • Hardware Type 1.0 mm Captive Jackscrew
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material Aluminum
  • Housing Plating Material Nickel
  • Length 304.8
  • Wire/Cable Size 30
  • Wire/Cable Size .05
  • Pick and Place Cover Without
  • Packaging Method Package
  • Packaging Quantity 1
STL009L2CN Microminiature & Nanominiature D Connectors
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • PCB Mount Orientation Horizontal
  • Number of Positions 9
  • Preloaded Yes
  • Mounting Hardware With
  • Housing Material Aluminum
STL009PC2DC012N Wire-to-Board Headers & Receptacles
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Stranded
  • Number of Positions 9
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Wire Material Color Coded Fluoropolymer
  • Contact Base Material Beryllium Copper
  • Contact Shape Round
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Mating Area Plating Material Nickel
  • Contact Type Pin
  • Termination Style Wire
  • Panel Mount Feature Without
  • Hardware Type 1.0 mm Captive Jackscrew
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Length 304.8
  • Wire/Cable Size 30
  • Wire/Cable Size .05
  • Packaging Method Package
  • Packaging Quantity 1
STL015C5N Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 1.02
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Termination Style Printed Circuit Board
  • Panel Mount Feature Without
  • Hardware Type 1.0 mm Captive Jackscrew
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 7.26
  • Tail Length 2.29
  • Length 9.74
  • Packaging Quantity 1
STL025M6 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 1.02
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Horizontal
  • Number of Positions 25
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Termination Style Printed Circuit Board
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Threaded Mounting Hole 1
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware Without
  • Threaded Jackscrew Hole (Receptacles Only) .039 in
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 3.17
  • Tail Length 2.29
  • Length 12.92
  • Packaging Quantity 1
STM009M6IQ Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 1.02
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Horizontal
  • Number of Positions 9
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Termination Style Printed Circuit Board
  • Panel Mount Feature Without
  • Hardware Type 1.2mm X .2" Mounting Screw
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Threaded Mounting Hole 1.2
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Threaded Jackscrew Hole (Receptacles Only) .047 in
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material Aluminum
  • Housing Plating Material Nickel
  • Height 3.17
  • Tail Length 2.29
  • Length 7.84
  • Packaging Quantity 1
STM015C5Q Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 1.02
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Termination Style Printed Circuit Board
  • Panel Mount Feature Without
  • Hardware Type 1.2mm Captive Jackscrew
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material Aluminum
  • Housing Plating Material Nickel
  • Height 6.09
  • Tail Length 2.29
  • Length 9.74
  • Packaging Quantity 1
STM015M5PQ Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 1.02
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 2
  • Number of Standoffs 4
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Termination Style Printed Circuit Board
  • Panel Mount Feature Without
  • Hardware Type 1.2mm X .2" Mounting Screw
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Threaded Mounting Hole 1.2
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mounting/Mating Hardware With
  • Threaded Jackscrew Hole (Receptacles Only) .047 in
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .64
  • Housing Material Aluminum
  • Housing Plating Material Nickel
  • Height 7.82
  • Tail Length 2.29
  • Length 9.74
  • Packaging Quantity 1