2-1589072-3 Nanominiature Coax
PRODUCT

Connectors

-

Nanominiature Coax

CX030L2AQ = Coax - 2-1589072-3

  • TE Internal Number: 2-1589072-3

  • Alias ID: CX030L2AQ

active
  • Applies To Printed Circuit Board
  • Connector Style Receptacle
  • Product Type Connector - RF
  • Number of Coaxial Contacts 3
  • Threaded Hole With
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • RF Contact Spacing .64
  • Number of Signal Contacts 0
  • PCB Termination Method Surface Mount
  • Mounting Hardware With
  • Mounting Hardware Type 1.2mm x .16in Mounting Screw
  • Mounting Angle Horizontal
PRODUCT

Connectors

-

Nanominiature Coax

CX090L2AQ = Coax - 2-1589072-4

  • TE Internal Number: 2-1589072-4

  • Alias ID: CX090L2AQ

active
PRODUCT

Connectors

-

Nanominiature Coax

JX080PD2RG012 = COAX - 2-1589848-2

  • TE Internal Number: 2-1589848-2

  • Alias ID: JX080PD2RG012

active
4-1589070-0 Nanominiature Coax
PRODUCT

Connectors

-

Nanominiature Coax

CX060PC2RG030Q = Coax - 4-1589070-0

  • TE Internal Number: 4-1589070-0

  • Alias ID: CX060PC2RG030Q

active
  • Applies To Wire
  • Connector Style Plug
  • Cable Type RG 178
  • Product Type Connector - RF
  • Number of Coaxial Contacts 6
  • Threaded Hole Without
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • RF Contact Spacing .64
  • Number of Signal Contacts 0
  • Mounting Hardware With
  • Mounting Hardware Type 1.2mm Captive Jackscrew
  • Length 762
CX010L2HN Nanominiature Coax
PRODUCT

Connectors

-

Nanominiature Coax

CX010L2HN = COAX - CX010L2HN

  • TE Internal Number: 1589072-1

active
  • Applies To Printed Circuit Board
  • Thread Size 1
  • Connector Style Receptacle
  • Product Type Connector - RF
  • Number of Coaxial Contacts 1
  • Threaded Hole With
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • RF Contact Spacing .64
  • Number of Signal Contacts 0
  • PCB Termination Method Surface Mount
  • Mounting Hardware With
  • Mounting Hardware Type 1mm X .16in Mounting Screw
  • Mounting Angle Horizontal
CX010PC2RG006N Nanominiature Coax
PRODUCT

Connectors

-

Nanominiature Coax

CX010PC2RG006N = COAX - CX010PC2RG006N

  • TE Internal Number: 1589070-1

active
  • Applies To Wire
  • Connector Style Plug
  • Cable Type RG 178
  • Product Type Connector - RF
  • Number of Coaxial Contacts 1
  • Threaded Hole Without
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • RF Contact Spacing .64
  • Number of Signal Contacts 0
  • Mounting Hardware With
  • Mounting Hardware Type 1mm Captive Jackscrew
  • Length 152.4
CX010PC2RG018N Nanominiature Coax
PRODUCT

Connectors

-

Nanominiature Coax

CX010PC2RG018N = COAX - CX010PC2RG018N

  • TE Internal Number: 1589070-2

active
  • Applies To Wire
  • Connector Style Plug
  • Cable Type RG 178
  • Product Type Connector - RF
  • Number of Coaxial Contacts 1
  • Threaded Hole Without
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • RF Contact Spacing .64
  • Number of Signal Contacts 0
  • Mounting Hardware With
  • Mounting Hardware Type 1mm Captive Jackscrew
  • Length 457.2
CX010PC2RG048Q Nanominiature Coax
PRODUCT

Connectors

-

Nanominiature Coax

CX010PC2RG048Q = COAX - CX010PC2RG048Q

  • TE Internal Number: 2-1589070-8

active
  • Applies To Wire
  • Connector Style Plug
  • Cable Type RG 178
  • Product Type Connector - RF
  • Number of Coaxial Contacts 1
  • Threaded Hole Without
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • RF Contact Spacing .64
  • Number of Signal Contacts 0
  • Mounting Hardware With
  • Mounting Hardware Type 1.2mm Captive Jackscrew
  • Length 1219.2
CX010PC2RG072N Nanominiature Coax
PRODUCT

Connectors

-

Nanominiature Coax

CX010PC2RG072N = COAX - CX010PC2RG072N

  • TE Internal Number: 1589070-3

active
  • Applies To Wire
  • Connector Style Plug
  • Cable Type RG 178
  • Product Type Connector - RF
  • Number of Coaxial Contacts 1
  • Threaded Hole Without
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • RF Contact Spacing .64
  • Number of Signal Contacts 0
  • Mounting Hardware With
  • Mounting Hardware Type 1mm Captive Jackscrew
  • Length 1828.8
CX010PC2RGC10Q Nanominiature Coax
PRODUCT

Connectors

-

Nanominiature Coax

CX010PC2RGC10Q = COAX - CX010PC2RGC10Q

  • TE Internal Number: 2-1589070-1

active
  • Applies To Wire
  • Connector Style Plug
  • Cable Type RG 178
  • Product Type Connector - RF
  • Number of Coaxial Contacts 1
  • Threaded Hole Without
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • RF Contact Spacing .64
  • Number of Signal Contacts 0
  • Mounting Hardware With
  • Mounting Hardware Type 1.2mm Captive Jackscrew
  • Length 100