CAT-M8793-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Row-to-Row Spacing 2.6
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Terminal Position Assurance Yes
  • Serviceable Yes
CAT-MINH6642 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header No
  • Number of Sections 1
  • Number of Signal Positions 32
  • Operating Voltage 12
  • Locking Interface With
  • PCB Mount Retention Without
  • PCB Thickness (Recommended) .8
  • Width 24.47
  • Length 38.05
  • Profile Height from PCB 12.6
  • Operating Temperature (Max) 100
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 46
  • Packaging Type Tray
CAT-M8793-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Receptacle Style 180°
  • Contact Termination Area Plating Material Tin (Sn)
  • Wire Insulation Diameter .85 – 1.1
  • Agency/Standard LV214
  • Packaging Method Reel
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header No
  • Number of Sections 1
  • Number of Signal Positions 6
  • Locking Interface With
  • PCB Mount Retention Without
  • Width 23.15
  • Length 13.4
  • Profile Height from PCB 9.3
  • Packaging Quantity 445
  • Packaging Type Tape