1-1337402-0 N Type Coax Connectors
PRODUCT

Connectors

-

N Type Coax Connectors

N Str Plg MC 50Ohm Silver Pltd PSF 1/4M, - 1-1337402-0

  • TE Internal Number: 1-1337402-0

  • Alias ID: AMP-1-1337402-0

  • Alias ID: CH4959-000

active
  • Applies To Cable
  • Connector Style Plug
  • Cable Type PSF 1/4M
  • Dielectric Material PTFE
  • Product Type Connector - RF
  • Grade Commercial
  • Lightning/EMP Protection None
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 11
  • Body Plating Material Silver
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Body Material Brass
  • Body Style Straight
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Captivated Contacts With
  • Cable Termination Type MIL-Clamp
  • Coupling Nut Material Brass
  • Military Style Number UG-21D/U
  • Packaging Quantity 50
  • Packaging Method Box
1-1337403-0 N Type Coax Connectors
PRODUCT

Connectors

-

N Type Coax Connectors

N Str Plg MC 50Ohm Nickel Pltd RG9B/U, 2 - 1-1337403-0

  • TE Internal Number: 1-1337403-0

  • Alias ID: AMP-1-1337403-0

  • Alias ID: CJ7598-000

active
  • Applies To Cable
  • Connector Style Plug
  • Cable Type Raychem 5012A3422
  • Dielectric Material PTFE
  • Product Type Connector - RF
  • Grade Commercial
  • Lightning/EMP Protection None
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 11
  • Body Plating Material Nickel
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Body Material Brass
  • Body Style Straight
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Captivated Contacts With
  • Cable Termination Type MIL-Clamp
  • Coupling Nut Material Brass
  • Military Style Number UG-21D/U
  • Packaging Quantity 50
  • Packaging Method Box
1-1337409-0 N Type Coax Connectors
PRODUCT

Connectors

-

N Type Coax Connectors

N Str Plg MC 50Ohm Silver Pltd RG58C/U, - 1-1337409-0

  • TE Internal Number: 1-1337409-0

active
  • Applies To Cable
  • Connector Style Plug
  • Cable Type Raychem 5019D3318
  • Dielectric Material PTFE
  • Product Type Connector - RF
  • Grade Commercial
  • Lightning/EMP Protection None
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 11
  • Body Plating Material Silver
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Body Material Brass
  • Body Style Straight
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Captivated Contacts With
  • Cable Termination Type MIL-Clamp
  • Coupling Nut Material Brass
  • Military Style Number UG-536A/U
  • Packaging Quantity 50
  • Packaging Method Box
1-1337414-0 N Type Coax Connectors
PRODUCT

Connectors

-

N Type Coax Connectors

N Str Jk Hex 50Ohm Silver Pltd PSF 1/4M, - 1-1337414-0

  • TE Internal Number: 1-1337414-0

active
  • Applies To Cable
  • Connector Style Jack
  • Cable Type PSF 1/4M
  • Dielectric Material PTFE
  • Product Type Connector - RF
  • Grade Commercial
  • Lightning/EMP Protection None
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 11
  • Ferrule Material Annealed Copper
  • Body Plating Material Silver
  • Ferrule Plating Material Silver
  • Body Material Brass
  • Body Style Straight
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Captivated Contacts With
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Military Style Number UG-1688/U
  • Packaging Quantity 50
  • Packaging Method Box
1-1337416-0 N Type Coax Connectors
PRODUCT

Connectors

-

N Type Coax Connectors

N Str Plg Hex 50Ohm Silver Pltd RG58C/U, - 1-1337416-0

  • TE Internal Number: 1-1337416-0

active
  • Applies To Cable
  • Connector Style Plug
  • Cable Type Raychem 5021D1331
  • Dielectric Material PTFE
  • Product Type Connector - RF
  • Grade Commercial
  • Lightning/EMP Protection None
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 11
  • Ferrule Material Annealed Copper
  • Body Plating Material Silver
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Ferrule Plating Material Silver
  • Body Material Brass
  • Body Style Straight
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Captivated Contacts With
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Coupling Nut Material Brass
  • Packaging Quantity 50
  • Packaging Method Bag
1-1337417-0 N Type Coax Connectors
PRODUCT

Connectors

-

N Type Coax Connectors

N BHSkt 50Ohm Silver Pltd - 1-1337417-0

  • TE Internal Number: 1-1337417-0

active
  • Applies To Wire/Cable
  • Connector Style Jack
  • Dielectric Material PTFE
  • Product Type Connector - RF
  • Grade Commercial
  • Lightning/EMP Protection None
  • Solder Terminal With
  • Panel Cutout 15.9 x 14.6mm Double D-Shape
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 11
  • Body Plating Material Silver
  • Body Material Brass
  • Body Style Straight
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Captivated Contacts With
  • Cable Termination Type Solder
  • Panel Mount Retention Type Bulkhead
  • Lockwasher Plating Material Silver
  • Flange Diameter 19
  • Flange and Thread Material Brass
  • Panel Attachment Style Front Mount
  • Lockwasher Material Brass
  • Panel Thickness 3
  • Packaging Quantity 50
  • Packaging Method Box
1-1337418-0 N Type Coax Connectors
PRODUCT

Connectors

-

N Type Coax Connectors

N Pnl Skt 50Ohm Silver Pltd - 1-1337418-0

  • TE Internal Number: 1-1337418-0

active
  • Applies To Wire/Cable
  • Connector Style Jack
  • Dielectric Material PTFE
  • Product Type Connector - RF
  • Grade Commercial
  • Lightning/EMP Protection None
  • Solder Terminal With
  • Panel Cutout 1 x 16.1 + 4 x 3.2
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 11
  • Body Plating Material Silver
  • Body Material Brass
  • Body Style Straight
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Captivated Contacts With
  • Cable Termination Type Solder
  • Panel Mount Retention Type Flanged
  • Flange and Thread Material Brass
  • Panel Attachment Style Front Mount
  • Military Style Number UG-58A/U
  • Packaging Quantity 50
  • Packaging Method Carton
1-1337626-0 N Type Coax Connectors
PRODUCT

Connectors

-

N Type Coax Connectors

N R/A Plg Hex 50Ohm Nickel Pltd PSF 1/4M - 1-1337626-0

  • TE Internal Number: 1-1337626-0

active
  • Applies To Cable
  • Connector Style Plug
  • Cable Type KX 4
  • Dielectric Material PTFE
  • Product Type Connector - RF
  • Grade Commercial
  • Lightning/EMP Protection None
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 11
  • Ferrule Material Annealed Copper
  • Body Plating Material Nickel
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Ferrule Plating Material Nickel
  • Body Material Brass
  • Body Style Elbow
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Captivated Contacts Without
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Coupling Nut Material Brass
  • Packaging Quantity 50
  • Packaging Method Box
1-1337627-0 N Type Coax Connectors
PRODUCT

Connectors

-

N Type Coax Connectors

N R/A Plg Hex 50Ohm Nickel Pltd RG58C/U, - 1-1337627-0

  • TE Internal Number: 1-1337627-0

active
  • Applies To Cable
  • Connector Style Plug
  • Cable Type KX 15
  • Dielectric Material PTFE
  • Product Type Connector - RF
  • Grade Commercial
  • Lightning/EMP Protection None
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 11
  • Ferrule Material Annealed Copper
  • Body Plating Material Nickel
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Ferrule Plating Material Nickel
  • Body Material Brass
  • Body Style Elbow
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Captivated Contacts Without
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Coupling Nut Material Brass
  • Packaging Quantity 50
  • Packaging Method Box
1-1337628-0 N Type Coax Connectors
PRODUCT

Connectors

-

N Type Coax Connectors

N R/A Plg Hex 50Ohm Nickel Pltd RG9B/U, - 1-1337628-0

  • TE Internal Number: 1-1337628-0

active
  • Applies To Cable
  • Connector Style Plug
  • Cable Type KX 13
  • Dielectric Material PTFE
  • Product Type Connector - RF
  • Grade Commercial
  • Lightning/EMP Protection None
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 11
  • Ferrule Material Annealed Copper
  • Body Plating Material Nickel
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Ferrule Plating Material Nickel
  • Body Material Brass
  • Body Style Elbow
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Captivated Contacts Without
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Coupling Nut Material Brass
  • Packaging Quantity 50
  • Packaging Method Box