MW4-12A High Frequency Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Coil Latching Without
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Coil Suppression Diode Without
  • Input Voltage 12
  • Coil Voltage Rating 12
  • Coil Resistance 390
  • Coil Power Rating (DC) 369
  • Shock 30G's, 6ms
  • Actuating System DC
  • Vibration 10G's, 10 – 500Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -55 – 85