194242-1 Rectangular Power Connectors
  • Housing Type Plug
  • Contact Type Pin
  • UL Flammability Rating UL 94V-0
  • Housing Material Polyester GF
  • For Use With 8 - 3mm contacts - 32 - Signal/Size 16 contacts - 3 - 3mm contacts
194243-1 Rectangular Power Connectors
  • Housing Type Receptacle
  • Contact Type Pin
  • UL Flammability Rating UL 94V-0
  • Housing Material Polyester GF
  • For Use With 8 - 3mm contacts - 32 - Signal/Size 16 contacts - 3 - 3mm contacts
193837-2 Power Contacts
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Continuous Current Rating 44
  • Voltage Drop 8
  • Contact Current Rating (Max) 44
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5
  • Contact Mating Area Plating Finish Silver
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5
  • Contact Crimp Area Plating Material Silver
  • Crimp Area Plating Finish Silver
  • Crimp Area Plating Thickness 5
  • Contact Angle Straight
  • Underplate Material Nickel
  • Underplate Material Thickness 1.27
  • Wire/Cable Size 10 – 10
  • Wire/Cable Size 5
  • Wire/Cable Size 10404
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Mount Type Crimp
  • Mating Pin Diameter 4
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Special Features Standard Not Hot Pluggable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 500
194196-1 Rectangular Power Connectors
  • Housing Type Plug
  • Contact Type Pin
  • UL Flammability Rating UL 94V-0
  • Housing Material Polyester GF
  • For Use With 4 - 9mm contacts - 8 - 3mm contacts - 24 - Signal/Size 16 contacts - 3 - 3mm contacts
194196-3 Rectangular Power Connectors
  • Housing Type Plug
  • Contact Type Pin
  • UL Flammability Rating UL 94V-0
  • Housing Material Polyester GF
  • For Use With 4 - 9mm contacts - 8 - 3mm contacts - 24 - Signal/Size 16 contacts - 3 - 3mm contacts
796298-1 Rectangular Power Connectors
  • Housing Type Plug
  • Contact Type Pin
  • UL Flammability Rating UL 94V-0
  • Housing Material Polyester GF
  • For Use With 16 - 3mm Contacts - 3 - 3mm AC Contacts - 16 - Signal/Size 16 Contacts
796299-1 Rectangular Power Connectors
  • Housing Type Receptacle
  • Contact Type Pin
  • UL Flammability Rating UL 94V-0
  • Housing Material Polyester GF
  • For Use With 16 - 3mm Contacts - 3 - 3mm AC Contacts - 16 - Signal/Size 16 Contacts