MTM106DPC Toggle Switches
  • Sealed Yes
  • Toggle Style Baton Short
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On None On
  • Contact Resistance 10
  • Voltage Rating 125 VAC
  • Insulation Resistance 1000
  • Dielectric Strength 1500
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Printed Circuit
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 6.86
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTM206NPC Toggle Switches
  • Sealed Yes
  • Toggle Style Baton Short
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On None On
  • Contact Resistance 10
  • Voltage Rating 125 VAC
  • Insulation Resistance 1000
  • Dielectric Strength 1500
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Printed Circuit
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 6.86
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTM106EPC Toggle Switches
  • Sealed Yes
  • Toggle Style Baton Short
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On Off On
  • Contact Resistance 10
  • Voltage Rating 125 VAC
  • Insulation Resistance 1000
  • Dielectric Strength 1500
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Printed Circuit
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 6.86
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTM106FPC Toggle Switches
  • Sealed Yes
  • Toggle Style Baton Short
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On None (On)
  • Contact Resistance 10
  • Voltage Rating 125 VAC
  • Insulation Resistance 1000
  • Dielectric Strength 1500
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Printed Circuit
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 6.86
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTM306DPC Toggle Switches
  • Sealed Yes
  • Toggle Style Baton Short
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Three Pole - Double Throw
  • Operating Function On None On
  • Contact Resistance 10
  • Voltage Rating 125 VAC
  • Insulation Resistance 1000
  • Dielectric Strength 1500
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Printed Circuit
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 6.86
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTM406NPC Toggle Switches
  • Sealed Yes
  • Toggle Style Baton Short
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Four Pole - Double Throw
  • Operating Function On None On
  • Contact Resistance 10
  • Voltage Rating 125 VAC
  • Insulation Resistance 1000
  • Dielectric Strength 1500
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Printed Circuit
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 6.86
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MWTM-115/34-1500/U-(B5) Power Cable Tubing & Accessories  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 104
  • Application Diameter (Min) 37
  • Expanded Inside Diameter (Min) 115
  • Recovered Inside Diameter (Max) 34
  • Cut Length 1500
  • Recovered Wall Thickness (Max) 3.1
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No