2-332004-0 RF Connector Hardware
  • Accessory Type Jam Nut
  • Product Type Accessory
  • Impedance 50
  • Packaging Method Package
1059617-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Seal Type O-Ring
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Panel Mount Feature Type Threads
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 6.35
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
MTE106E Toggle Switches
  • Sealed Yes
  • Toggle Style Baton Long
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On Off On
  • Contact Resistance 10
  • Voltage Rating 28 VDC
  • UL/CSA Current Rating (125V) 3
  • UL/CSA Current Rating (250V) 3
  • Dielectric Strength 1500
  • Insulation Resistance 1000
  • Bushing Thread Size 1/4-40
  • Seal Type Internal Actuator O-Ring
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Contact Plating Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Vertical
  • Mounting Type Panel
  • Process Sealed Yes
  • Toggle Length 10.49
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
342413-2 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Style Receptacle
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 19 – 14
  • Wire Size .65 – 2
  • Wire Size Search 14
  • Wire Size Search .75
  • Wire Insulation Diameter 2.4 – 3.5
  • Packaging Quantity 2500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
1059402-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type O-Ring
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1059345-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Seal Type O-Ring
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material White Bronze
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Detent Without
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Operating Temperature Range -40 – 105
  • Operating Frequency 6
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
  • Number of Panel Mounting Holes 2
1059404-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type O-Ring
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1059410-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1059456-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Floating Flange
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type .085 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1059467-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Floating
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 12.7
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
1059506-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Floating Bulkhead
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1059523-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type O-Ring
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 174
  • Operating Temperature Range -65 – 125
  • Operating Frequency 3
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
1059540-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Floating Flange
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 142
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1059541-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Floating Flange
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 174
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
1059551-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Floating
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 12.7
  • Cable Type RG 174
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
1059634-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Seal Type O-Ring
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Panel Mount Feature Type Threads
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Comment Field replaceable.
1059637-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Seal Type Hermetically Sealed
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Panel Mount Feature Type Threads
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 7.6
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Comment Field Replaceable/Solder and Braze-In
1059857-1 RF Connectors
  • Connector Interface OSSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type O-Ring
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 5.334
  • Recommended Panel Thickness 3.18
  • Cable Type .085 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 28
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
1059888-1 RF Connectors
  • Connector Interface OSSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Floating Flange
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 5.334
  • Recommended Panel Thickness 3.18
  • Cable Type RG 188
  • Operating Temperature Range -65 – 105
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon