1811901-3 Rack & Panel Connectors
  • Connector Style Receptacle
  • Shell Size 19
  • Sealable No
  • Product Type Connector
  • Number of Positions 4
  • Preloaded Yes
  • Release Style Rear
  • Keying B
  • Shell Plating Material Aluminum Alloy
  • Shell Finish Nickel
  • Signal Contacts With
  • Contact Arrangement 4Q4
  • Contact Size 8
  • Contact Type Socket
  • Contact Type (Module D) Socket
  • Contact Style Quadrax
  • Contact Type (Module B) Socket
  • Contact Type (Module C) Socket
  • Contact Type (Module A) Socket
  • Polarization Code B
  • Clinch Nuts Without
  • Polarized Yes
  • Comment Contact(s) included, not installed.
1811902-3 Rack & Panel Connectors
  • Connector Style Plug
  • Shell Size 19
  • Sealable No
  • Product Type Connector
  • Number of Positions 4
  • Preloaded Yes
  • Keying B
  • Shell Plating Material Aluminum Alloy
  • Shell Finish Nickel
  • Signal Contacts With
  • Contact Arrangement 4Q4
  • Contact Size 8
  • Contact Type Pin
  • Contact Type (Module D) Pin
  • Contact Style Quadrax
  • Contact Type (Module B) Pin
  • Contact Type (Module C) Pin
  • Contact Type (Module A) Pin
  • Polarization Code B
  • Clinch Nuts Without
  • Polarized Yes
  • Comment Contact(s) included, not installed.
592855-1 Terminal Junction Modules
  • Terminal Junction System Component Type Grounding Block
  • Product Type Terminal Junction System Component
  • Plug Body Material FEP
  • Module Color Black
  • Module Material Epoxy
  • Plug Body Color Red
  • Grommet Material Silicone Rubber
  • Grommet Color Blue
  • Contact Size 20
  • Contact Base Material Copper Alloy
  • Comment Contacts and sealing plugs packaged separately.
MTB106D Toggle Switches
  • Sealed Yes
  • Toggle Style Round
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On None On
  • Contact Resistance 10
  • Voltage Rating 28 VDC
  • UL/CSA Current Rating (250V) 3
  • Dielectric Strength 1500
  • Insulation Resistance 1000
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Contact Plating Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Vertical
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 15.24
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTB106E Toggle Switches
  • Sealed Yes
  • Toggle Style Round
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On Off On
  • Contact Resistance 10
  • Voltage Rating 28 VDC
  • UL/CSA Current Rating (250V) 3
  • Dielectric Strength 1500
  • Insulation Resistance 1000
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Contact Plating Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Vertical
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 15.24
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTB206N Toggle Switches
  • Sealed Yes
  • Toggle Style Round
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On None On
  • Contact Resistance 10
  • Voltage Rating 28 VDC
  • UL/CSA Current Rating (250V) 3
  • Dielectric Strength 1500
  • Insulation Resistance 1000
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Contact Plating Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Vertical
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 15.24
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTB206P Toggle Switches
  • Sealed Yes
  • Toggle Style Round
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On Off On
  • Contact Resistance 10
  • Voltage Rating 28 VDC
  • UL/CSA Current Rating (250V) 3
  • Dielectric Strength 1500
  • Insulation Resistance 1000
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Contact Plating Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Vertical
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 15.24
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTB306D Toggle Switches
  • Sealed Yes
  • Toggle Style Round
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Three Pole - Double Throw
  • Operating Function On None On
  • Contact Resistance 10
  • Voltage Rating 28 VDC
  • UL/CSA Current Rating (250V) 3
  • Dielectric Strength 1500
  • Insulation Resistance 1000
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Contact Plating Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Vertical
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 15.24
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTB406N Toggle Switches
  • Sealed Yes
  • Toggle Style Round
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Four Pole - Double Throw
  • Operating Function On None On
  • Contact Resistance 10
  • Voltage Rating 28 VDC
  • UL/CSA Current Rating (250V) 3
  • Dielectric Strength 1500
  • Insulation Resistance 1000
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Contact Plating Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Vertical
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 15.24
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.