1-5406010-2 RJ11 Connectors
  • Grounding Options None
  • Modular Jack & Plug Interface Type RJ11
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Keyed No
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Contacts Loaded 2
  • Shield Material Brass
  • Profile Standard
  • Latch Orientation Standard - Latch Down
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Hard Gold
  • PCB Termination Area Plating Material Tin over Nickel
  • Connector Product Type Connector Assembly
  • PCB Termination Method Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Top
  • Housing Color Black
  • Housing Material Nylon
  • Centerline (Pitch) 1.02
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.18
  • Connector Height 16.51
  • Operating Temperature Range -40 – 60
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Method Box & Tray
  • Packaging Quantity 176
  • Comment Lubricant on contact.