MSSA211NG Slide Switches
  • Terminal Configuration Standard
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Operating Function On None On
  • Terminals Connected 2-1, 5-4
  • Actuator Material PPS
  • Actuator Color Black
  • Actuator Travel 3.05
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 11.94
  • Width 11.43
  • Actuator Length 2.79
  • PCB Tail Length 3.18
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
  • Packaging Method Tray
MSSA101DGRA Slide Switches
  • Terminal Configuration Standard
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Operating Function On None On
  • Terminals Connected 2-1
  • Actuator Material PPS
  • Actuator Color Black
  • Actuator Travel 3.05
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 11.94
  • Width 6.35
  • Actuator Length 2.79
  • PCB Tail Length 3.44
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
  • Packaging Method Tray
MSSA104D Slide Switches
  • Terminal Configuration Standard
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Operating Function On None On
  • Terminals Connected 2-1
  • Actuator Material PPS
  • Actuator Color Black
  • Actuator Travel 3.05
  • Contact Base Material Copper Alloy
  • Contact Current Rating 1.5
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 11.94
  • Width 6.35
  • Actuator Length 2.79
  • PCB Tail Length 3.44
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
  • Packaging Method Tray
MSSA104E Slide Switches
  • Terminal Configuration Standard
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Operating Function On None On
  • Terminals Connected 2-1
  • Actuator Material PPS
  • Actuator Color Black
  • Actuator Travel 3.05
  • Contact Base Material Copper Alloy
  • Contact Current Rating 1.5
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 11.94
  • Width 6.35
  • Actuator Length 2.79
  • PCB Tail Length 3.44
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
  • Packaging Method Tray