1437568-6 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 125
  • Case Material Thermoplastic (LCP)
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Red
  • Actuator Material Thermoplastic
  • Actuator Profile Extended
  • Contact Current Rating .5
  • Contact Plating Silver
  • Contact Base Material Copper Alloy
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Cap Diameter 4.953
  • Bushing Length 6.22
  • Actuator Length 5.08
  • Temperature Rating Standard
  • Packaging Method Bulk
MSPS103B Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NC, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 125
  • Case Material Thermoplastic (LCP)
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Black
  • Actuator Material Thermoplastic
  • Actuator Profile Extended
  • Contact Current Rating .5
  • Contact Plating Silver
  • Contact Base Material Copper Alloy
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Cap Diameter 5.08
  • Bushing Length 6.22
  • Actuator Length 5.08
  • Temperature Rating Standard
  • Packaging Method Bulk
MSPS103C0 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 125
  • Case Material Thermoplastic (LCP)
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Black
  • Actuator Material Thermoplastic
  • Actuator Profile Extended
  • Contact Current Rating .5
  • Contact Plating Silver
  • Contact Base Material Copper Alloy
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Cap Diameter 5.08
  • Bushing Length 6.22
  • Actuator Length 5.08
  • Temperature Rating Standard
  • Packaging Method Bulk