1-2103212-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 450
  • Color Orange
  • Cable Exit Angle Other
  • Body Material PA GF
  • Mounting Feature No
  • Terminal Position Assurance No
  • Width 58.9
  • Height 109.9
  • Length 111.2
  • Operating Temperature Range -40 – 65
  • Agency/Standard SAE/USCAR-2
  • Packaging Method Package
  • Packaging Quantity 1
  • Connector Position Assurance Capable Yes
  • Serviceable No