CAT-BLPS0000 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Absolute
  • Supply Voltage 1.235
  • Dimensions 5 x 3 x 1
  • Operating Temperature -10 – 85
  • Pressure -1000 – 400
  • Output/Span 10 - 90% Vdc
  • Accuracy -160 to +200mbar
  • Resolution .012
  • Package 6 pin DIL
  • Options Low Power
MS5611-01BA03 Board Level Pressure Sensors  1
  • Sensor Type Digital Pressure and Altimeter Sensor Modules
  • Type Absolute
  • Supply Voltage 1.8 – 3.6
  • Dimensions 5 x 3 x 1
  • Operating Temperature -40 – 85
  • Output Interface I²C and SPI (Mode 0, 3)
  • Overpressure 6 bar
  • Output/Span 24 bit ADC
  • Accuracy ±1.5mbar
  • Resolution .012
  • Package Surface Mountable