MS5201-XD Board Level Pressure Sensors  1
  • Sensor Type mV Output Pressure Sensors
  • Type Gage
  • Supply Voltage 5
  • Dimensions 7.6 x 7.6
  • Operating Temperature -40 – 125
  • Overpressure 10 bar
  • Pressure 1000
  • Output/Span 150mV
  • Accuracy ±0.05/0.15% F.S. Non-Linearity
  • Package Surface Mountable
  • Options High Linearity
MS5212-HM Board Level Pressure Sensors  1
  • Sensor Type mV Output Pressure Sensors
  • Type Absolute
  • Supply Voltage 20
  • Dimensions 7.6 x 7.6
  • Operating Temperature -40 – 125
  • Overpressure 30 bar
  • Pressure 12000
  • Output/Span 150mV
  • Accuracy ±0.05% F.S. Non-Linearity
  • Package Surface Mountable
MS52XX Board Level Pressure Sensors  1
  • Sensor Type mV Output Pressure Sensors
  • Type Absolute
  • Supply Voltage 5
  • Dimensions 7.6 x 7.6
  • Operating Temperature -40 – 125
  • Overpressure 10 bar
  • Pressure 1000
  • Output/Span 150mV
  • Accuracy ±0.05/0.15% F.S. Non-Linearity
  • Package Surface Mountable
  • Options High Linearity with Transparent Gel
MS52XXCT Board Level Pressure Sensors  1
  • Sensor Type mV Output Pressure Sensors
  • Type Absolute
  • Supply Voltage 20
  • Dimensions 6.2 x 6.4
  • Operating Temperature -40 – 125
  • Overpressure 21 bar
  • Pressure 1000
  • Output/Span 225mV
  • Accuracy ±0.15% F.S. Non-Linearity
  • Package Surface Mountable