CAT-BLPS0000 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Absolute
  • Supply Voltage 1.235
  • Dimensions 12.5 x 9.9
  • Operating Temperature -10 – 85
  • Pressure -1000 – 400
  • Output/Span 10 - 90% Vdc
  • Accuracy -160 to +200mbar
  • Package 6 pin DIL
  • Options Low Power
MS4515DO Board Level Pressure Sensors  1
  • Sensor Type Digital Pressure and Altimeter Sensor Modules
  • Type Differential
  • Leads/Pins Castellation
  • Supply Voltage 3.3
  • Dimensions 12.5 x 9.9
  • Operating Temperature -10 – 85
  • Output Interface I²C or SPI
  • Overpressure 300 psi
  • Output/Span 14 bit ADC
  • Accuracy ±0.25% Span
  • Interface Type I2C (Addr.0x28H)
  • Package 8 pin DIL
  • Package Style Dual Sideport
  • Options Gel Coating and Low Power