CAT-BLPS0000 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Absolute
  • Supply Voltage 1.235
  • Dimensions 15.2 x 13.7
  • Operating Temperature -10 – 85
  • Pressure -1000 – 400
  • Output/Span 10 - 90% Vdc
  • Accuracy -160 to +200mbar
  • Package 6 pin DIL
  • Options Low Power
MS4425 Board Level Pressure Sensors  1
  • Sensor Type mV Output Pressure Sensors
  • Type Absolute
  • Supply Voltage 12
  • Dimensions 15.2 x 13.7
  • Operating Temperature -40 – 125
  • Output/Span 100mV
  • Accuracy ±0.15% Span Non-Linearity
  • Package 6 pin DIL
  • Options Gel Fill