FCA-410-1517M Mid-Range Relays
  • Terminal Configuration Solder Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode Without
  • Coil Voltage Rating 28
  • Coil Resistance 290
  • Back EMF Suppression Without
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Frequency 400
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 10
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type No Brackets
  • Operating Temperature Range -70 – 125
1-87175-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Stamped Yes
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Socket
  • Termination Method to Wire/Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 15.54
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • For Use With .25 Sq Posts
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
448143-1 Rack & Panel Covers & Plugs
  • Accessory Type Sealing Plug
  • Product Type Accessory
  • Material Polytetrafluoroethylene (PTFE)
  • Color Code White
  • Contact Size 1
  • Packaging Method Package
1-87175-5 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 7
  • Number of Rows 1
  • Stamped Yes
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Socket
  • Termination Method to Wire/Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 18.18
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • For Use With .25 Sq Posts
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
1520228-7 Toggle Switches  1
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125 V
  • UL/CSA Horsepower Rating (250V) 1.5
  • UL/CSA Current Rating (125V) 20
  • UL/CSA Horsepower Rating (125V) 1.5
  • UL/CSA Current Rating (250V) 10
  • Bushing Thread Size 15/32-32
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Mounting Type One Hole
  • Bushing Length 11.5
  • Toggle Length 17.04
1955162-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Power Connector
  • Connector Type (End B) Power Connector
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Power Positions 0
  • Keyed No
  • Equalized No
  • Color Black
  • Housing Material Nylon 66
  • Housing Color Natural
  • Wire Size .2
  • Wire Size 24
  • IEEE 1394 No
  • Cable Assembly Length 4
  • CLOUDSPLITTER No
2-87175-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 11
  • Number of Rows 1
  • Stamped Yes
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Socket
  • Termination Method to Wire/Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 28.34
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • For Use With .25 Sq Posts
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
443040-1 Board-to-Board Headers & Receptacles
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid No
  • Stabilizers Without
  • PCB Mounting Orientation Vertical
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 160
  • Number of Rows 2
  • Post Size .20 x .46
  • Post Styles Solder Tail
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Layout Staggered
  • Contact Base Material Beryllium Copper
  • Contact Type Socket
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post Length 6.22
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 5.84
  • Height 5.58
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Extended Mini-Box with Low Force Contacts.
443040-2 Board-to-Board Headers & Receptacles
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid No
  • Stabilizers Without
  • PCB Mounting Orientation Vertical
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 160
  • Number of Rows 2
  • Post Size .20 x .46
  • Post Styles Solder Tail
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Layout Staggered
  • Contact Base Material Beryllium Copper
  • Contact Type Socket
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post Length 6.22
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 5.58
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Extended Mini-Box with Low Force Contacts.
443935-1 Board-to-Board Headers & Receptacles
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid No
  • Stabilizers Without
  • PCB Mounting Orientation Vertical
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 50
  • Number of Rows 2
  • Post Size .20 x .46
  • Post Styles Solder Tail
  • Sealing Method Epoxy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Layout Staggered
  • Contact Base Material Copper Alloy
  • Contact Type Socket
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post Length 3.94
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 3.55
  • Height 5.46
  • Packaging Method Package
  • Packaging Quantity 6
  • Comment Low insertion force.
443935-2 Board-to-Board Headers & Receptacles
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid No
  • Stabilizers Without
  • PCB Mounting Orientation Vertical
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 80
  • Number of Rows 2
  • Post Size .20 x .46
  • Post Styles Solder Tail
  • Sealing Method Epoxy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Layout Staggered
  • Contact Base Material Copper Alloy
  • Contact Type Socket
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post Length 3.94
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 3.55
  • Height 5.46
  • Packaging Method Package
  • Packaging Quantity 6
  • Comment Low insertion force.
443935-3 Board-to-Board Headers & Receptacles
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid No
  • Stabilizers Without
  • PCB Mounting Orientation Vertical
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 40
  • Number of Rows 2
  • Post Size .20 x .46
  • Post Styles Solder Tail
  • Sealing Method Epoxy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Layout Staggered
  • Contact Base Material Copper Alloy
  • Contact Type Socket
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post Length 3.94
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 3.55
  • Height 5.46
  • Packaging Method Package
  • Packaging Quantity 6
  • Comment Low insertion force.
443935-6 Board-to-Board Headers & Receptacles
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid No
  • Stabilizers Without
  • PCB Mounting Orientation Vertical
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 60
  • Number of Rows 2
  • Post Size .20 x .46
  • Post Styles Solder Tail
  • Sealing Method Epoxy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Layout Staggered
  • Contact Base Material Copper Alloy
  • Contact Type Socket
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post Length 3.94
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 3.55
  • Height 5.46
  • Packaging Method Package
  • Packaging Quantity 6
  • Comment Low insertion force.
8-161237-2 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type AMPMODU
  • Connector Type (End A) AMPMODU
  • Connector Type (End B) AMPMODU
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Positions 4
  • Number of Power Positions 0
  • Keyed Yes
  • Equalized No
  • Color Black
  • Housing Material PA 66
  • Housing Color Black
  • Wire Size .34
  • Overall Outside Cable Diameter 3.09
  • Wire Size 22
  • IEEE 1394 No
  • Cable Assembly Length .29
  • CLOUDSPLITTER No
8-161237-4 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type AMPMODU
  • Connector Type (End A) AMPMODU
  • Connector Type (End B) AMPMODU
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Positions 4
  • Number of Power Positions 0
  • Keyed Yes
  • Equalized No
  • Color Black
  • Housing Material PA 66
  • Housing Color Black
  • Wire Size .34
  • Overall Outside Cable Diameter 3.09
  • Wire Size 22
  • IEEE 1394 No
  • Cable Assembly Length .18
  • CLOUDSPLITTER No
926272-1 Crimp Terminal Housings
  • Product Type Terminal Housing
  • Number of Positions 6
  • Housing Color Black
  • Housing Material Polyamide 6.6 GF
  • Width 31.5
  • Length 37
  • Packaging Method Carton
  • Packaging Quantity 4000