1394511-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color White
  • Cavity Diameter 8.5
  • Cable Insulation Diameter 2.7
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
967652-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Cavity Blanking Plug
  • Material Silicone
  • Color Natural
  • Cavity Diameter 8.5
  • Cable Insulation Diameter 9.5
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content No
1823111-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Brown
  • Cavity Diameter 8.5
  • Cable Insulation Diameter 3
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
963531-1 Automotive Seals & Cavity Plugs
  • Seal Type Cavity Blanking Plug
  • Material Silicone
  • Color White
  • Cavity Diameter 3.6
  • Cable Insulation Diameter 3.9
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 12
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Bulkhead
  • Locking Interface Without
  • Centerline (Pitch) 1.8
  • PCB Thickness (Recommended) .8 – 1.6
  • Width 38.4
  • Length 25.27
  • Profile Height from PCB 15.9
  • Operating Temperature Range -65 – 105
  • Operating Temperature (Max) 65
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 432
  • Packaging Type Loose Piece
CAT-M8793-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 5
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 6
  • Operating Voltage 24
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 90°
  • Body Material PA GF
  • Mating Tab Width .063
  • Mating Pin Diameter .63
  • Contact Current Rating (Max) 13
  • Connector Mounting Type Cable Mount
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 1.27
  • Height 74.3
  • Width 46
  • Length 97
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Positions 44
  • Number of Rows 1
  • Number of Signal Positions 108
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface Without
  • Centerline (Pitch) 1.5
  • PCB Thickness (Recommended) 1.6
  • Width 45
  • Length 144
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • Packaging Quantity 80
  • Packaging Type Loose Piece
CAT-MINH6642 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Positions 6
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 20
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Beige
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.6
  • PCB Thickness (Recommended) .8
  • Width 24.47
  • Length 27.25
  • Profile Height from PCB 12.6
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Type Tray
CAT-PFSMTH9264 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Positions 4
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 4
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .63
  • Tab Thickness .6
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 2.2
  • Width 8.4
  • Length 17.1
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 392
  • Packaging Type Tray
CAT-M8793-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Insulated Yes
  • Receptacle Style 180°
  • Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 2
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Mating Pin Diameter .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size .08 – .2
  • Wire Size Search 10
  • Wire Size Search .08
  • PCB Hole Diameter 1.35
  • Wire Insulation Diameter 1.7 – 2.4
  • Operating Temperature Range -40 – 105
  • Agency/Standard LV214
  • Packaging Quantity 12000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-DCH2623 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 12
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Tab Width .63
  • Tab Thickness .6
  • Pin Diameter 2.9
  • Interface Plating Gold (Au)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.27
  • PCB Thickness (Recommended) .8 – 1.6
  • Width 37
  • Length 44.5
  • Profile Height from PCB 16.5
  • Operating Temperature Range -40 – 130
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP5K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 144
  • Packaging Type Tray
1-963616-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover
  • Strain Relief No
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 18
  • Cable Exit Angle 90
  • Color Black
  • Material PBT GF
  • Contact Current Rating (Max) 7.5
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Quantity 2000
  • Packaging Method Carton
953122-2 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 40
  • Cable Exit Angle 15
  • Color Gray
  • Material PBT GF
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 180
  • Packaging Method Box
1394908-3 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 60
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA GF
  • Cable Bundle Diameter 19
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 750
  • Packaging Method Box
  • Serviceable Yes
1473250-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Sealable Yes
  • Number of Positions 81
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 70
  • Packaging Method Bag
1473255-2 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 40
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 100
  • Packaging Method Bag
1473247-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Sealable Yes
  • Number of Positions 81
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 70
  • Packaging Method Bag
1355541-2 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 32
  • Keying B
  • Cable Exit Angle 180 (In-Line)
  • Color Blue
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 240
  • Packaging Method Box
1473255-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 40
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 100
  • Packaging Method Bag
953382-3 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Green
  • Material PBT GF
  • Cable Bundle Diameter 5
  • Operating Temperature Range -40 – 100
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable Yes