MPT20A10RJ Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Size Code TO220
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 10
  • Power Rating 3
  • Voltage Rating 350
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 10.41 x 16.26
  • Temperature Coefficient ±200
  • Operating Temperature Range -65 – 150
  • Packaging Method Box
MPT30A3R3J Through-Hole Resistors
  • Resistor Type Power Resistor
  • Size Code TO220
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 3.3
  • Power Rating 30
  • Voltage Rating 350
  • Lead Type Radial-Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 10.41 x 16.26
  • Temperature Coefficient ±100
  • Operating Temperature Range -65 – 150
  • Packaging Method Tube
MPT30C16RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Size Code TO220
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 16
  • Power Rating 30
  • Voltage Rating 350
  • Lead Type Radial-Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 10.41 x 16.26
  • Temperature Coefficient ±50
  • Operating Temperature Range -65 – 150
  • Packaging Method Tube
MPT30C20RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Size Code TO220
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 20
  • Power Rating 30
  • Voltage Rating 350
  • Lead Type Radial-Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 10.41 x 16.26
  • Temperature Coefficient ±50
  • Operating Temperature Range -65 – 150
  • Packaging Method Tube
MPT30C39RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Size Code TO220
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 39
  • Power Rating 30
  • Voltage Rating 350
  • Lead Type Radial-Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 10.41 x 16.26
  • Temperature Coefficient ±50
  • Operating Temperature Range -65 – 150
  • Packaging Method Tube
MPT30C500RF Through-Hole Resistors
  • Resistor Type Power Resistor
  • Size Code TO220
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 500
  • Power Rating 30
  • Voltage Rating 350
  • Lead Type Radial-Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 10.41 x 16.26
  • Temperature Coefficient ±50
  • Operating Temperature Range -65 – 150
  • Packaging Method Tube