2120338-3 Rectangular Backshells & Clamps  1
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Size 9 [.354]
2295891-1 Rectangular Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Product Type Accessory
  • Cable Bushings Without
  • Backshell Type Straight
  • Shielded No
  • Height 51
  • Width 43
  • Length 57.6
  • Packaging Quantity 1000
  • Packaging Method Bag
2295893-1 Rectangular Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Insert
  • Number of Positions 8
  • Keying Not Specified
  • Insert Style Pin
  • Color Black
  • Interfacial Seal Without
  • Material PBT GF30
  • Contact Type Pin
  • Dimensions 41.5
  • Packaging Quantity 10
  • Packaging Method Bag
2295894-1 Rectangular Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Product Size 5
  • Product Type Insert
  • Number of Positions 5
  • Keying None
  • Insert Style Blank
  • Color Black
  • Interfacial Seal Without
  • Material PBT GF30
  • Contact Type Pin
  • Number of Poles 5
  • Dimensions 19.3
  • Packaging Quantity 1000
  • Packaging Method Bag
2295897-1 Rectangular Connector Seals  1
  • Accessory Type Flange Sealing
  • Accessory Color Black
  • Product Type Accessory
  • Seal Material Silicone Rubber
  • Seal Color Black
  • Packaging Method Box
  • Packaging Quantity 500
1110916-8 Rectangular Connector Hardware  1
  • Guide Pin/Socket Type Center
  • Hardware Type Mounting Screw
  • Jackscrew Type Turnable
  • Jackscrew Style One Piece
1103426-2 Circular Connector Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Insert
  • Insert Style Pin
  • Material PBT GF10
  • Color Gray
  • Contact Configuration Crimp Terminal
  • Number of Poles 4
  • Wire Range .08 – .4
  • For Use with Series Motorman
  • Packaging Quantity 40
  • Packaging Method Carton
2120321-1 Rectangular Contact Inserts  1
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 5
  • Insert Style Socket
  • Contact Type Socket
  • Number of Poles 5
  • Contact Current Rating (Max) 2
  • Connector Mounting Type Motor
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
2120337-1 Circular Connector Seals  1
  • Accessory Type Cable Seal
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style MotoMan
  • Wire Seal Color Black
  • Peripheral Seal Color Black
  • Color Black
  • Cable Diameter Range 13 – 16.7
  • Wire Range 13.00 – 16.70 mm [0.510 – 0.657 in]
  • Operating Temperature Range -40 – 85
  • Packaging Quantity 100
  • Packaging Method Loose Piece
1103427-2 Circular Connector Contact Inserts
DIN VDE 0627-1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Insert
  • Insert Style Socket
  • Material PBT GF10
  • Color Gray
  • Contact Configuration Crimp Terminal
  • Number of Poles 4
  • Wire Range .08 – .4
  • For Use with Series Circular Hybrid
  • Packaging Quantity 40
  • Packaging Method Carton
  • Comment Contacts sold separately.
2120325-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Selectively Loaded No
  • Number of Positions 19
  • Number of Signal Positions 5
  • Operating Voltage 900
  • Multiple Contact Types With
  • Contact Layout Staggered
  • Connector Mounting Type Motor
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Length 41.5
  • Height 16.3
  • Width 22.3
  • Circuit Application Power & Signal
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 30
2120336-1 Circular Connector Caps & Covers  1
  • Accessory Type Protective Cover
  • Sealable Yes
  • Product Type Accessory
  • Cap Material PA 66 GF25
  • Color Black
  • Material PA 66 GF25
  • Connector Mounting Type Motor
  • Length 28.5
  • Operating Temperature Range -40 – 85
  • For Use With MotorMAN Hybrid Connector
  • Packaging Method Package/Box
  • Packaging Quantity 100
1-2120319-1 Rectangular Contact Inserts  1
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 13
  • Insert Style Termini
  • Contact Type Socket
  • Number of Poles 13
  • Contact Current Rating (Max) 20
  • Operating Temperature Range -40 – 85
1245276-2 Rectangular Connector Locking
  • Accessory Type Side Clip
  • Product Type Accessory
  • Color Black
  • Material Polyamide 6.6
  • Length 36
  • Height 34
  • Corrosion Protected No
  • Operating Temperature Range -40 – 125
  • Halogen Free Yes
  • For Use With HG-Q8
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Package
2120204-2 Rectangular Connector Hardware  1
  • Guide Pin/Socket Type Center
  • Hardware Type Mounting Screw
  • Jackscrew Type Turnable
  • Jackscrew Style One Piece
2120320-1 Rectangular Power Connectors  1
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Motor
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Positions 19
  • Number of Signal Positions 5
  • Operating Voltage 900
  • Multiple Contact Types With
  • Contact Layout Staggered
  • Connector Mounting Type Motor
  • Housing Color Black
  • Housing Material PBT GF30
  • Length 41.5
  • Height 33
  • Width 22.3
  • Circuit Application Power & Signal
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 30
2120330-1 Rectangular Connector Housings  1
  • Connector System Cable-to-Panel
  • Insertion Force 7 kg
  • Connector Style Assembly Module
  • Sealable Yes
  • Housing Material Zinc Die Cast
2120432-3 Rectangular Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • UL Flammability Rating UL 94V-0
2120451-1 Rectangular Connector Housings  1
  • Connector System Cable-to-Panel
  • Insertion Force 7 kg
  • Connector Style Assembly Module
  • Sealable Yes
  • Contact Current Rating (Max) 20
  • Connector Mounting Type Motor
  • Housing Material PBT GF15
  • Operating Temperature Range -40 – 85