CAT-DCH2623 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded Yes
  • Hybrid Header No
  • Number of Sections 1
  • Number of Signal Positions 8
  • Voltage Rating (Max) 7
  • Operating Voltage 3.3
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • PCB Thickness (Recommended) 1.6
  • Width 26.7
  • Length 45.02
  • Profile Height from PCB 14.2
  • Operating Temperature (Max) 65
  • UL Flammability Rating UL 94-HB
  • Packaging Type Tray
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header Yes
  • Number of Sections 1
  • Number of Signal Positions 24
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Mounting Holes Without
  • PCB Mount Retention With
  • Locking Interface With
  • PCB Mount Retention Type Boardlocks
  • PCB Thickness (Recommended) .8
  • Width 34.5
  • Length 49.8
  • Profile Height from PCB 28.3
  • Operating Temperature (Max) 65
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 120
  • Packaging Type Loose Piece
CAT-M8793-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Row-to-Row Spacing 5.75
  • Strain Relief No
  • Operating Voltage 12
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Polarized Yes
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Height 7
  • Width 18.1
  • Length 27.6
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Serviceable No
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header Yes
  • Number of Sections 1
  • Number of Signal Positions 56
  • Voltage Rating (Max) 12
  • Mounting Holes Without
  • PCB Mount Retention With
  • Locking Interface Without
  • PCB Mount Retention Type Boardlocks
  • PCB Thickness (Recommended) 1.6
  • Width 49.8
  • Profile Height from PCB 28.3
  • Operating Temperature (Max) 65
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 120
  • Packaging Type Tray
1-1452102-1 Data Connectivity Systems  1
  • Connector Style Housing for Female Terminals
  • Connector System Wire-to-Board
  • Connector Type Connector Assembly
  • Hybrid Connector No
  • Sealable No
  • Shielded No
  • Cable Type Fiber Optic
  • Dielectric Material Other
  • Number of Positions 2
  • Fiber Optic Transceiver Without
  • Snap-Lock With
  • Cable Exit Type Fixed
  • Ferrule Without
  • Environmental Protection IP5K
  • Cable Exit Angle 180° (Inline)
  • Body Material Other
  • Contact Type Pin
  • Contact Transmits (Typical) Signal
  • Mounting Angle Vertical / 180°
  • Mating Alignment With
  • Mating Retention With
  • Mounting Feature With
  • Centerline (Pitch) 6
  • Housing Color Black
  • Width 24.7
  • Length 98.4
  • Height 12.8
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Agency/Standard MOST
1355734-1 Data Connectivity Systems  1
  • Connector Style Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Connector Type Housing
  • Hybrid Connector No
  • Sealable No
  • Shielded Yes
  • Board Standoff Without
  • Number of Positions 1
  • Fiber Optic Transceiver Without
  • Snap-Lock Without
  • Cable Exit Type Straight
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 180° (Inline)
  • Body Material PBT GF
  • Contact Type Socket
  • Center Contact Without
  • Contact Transmits (Typical) Signal
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Retention With
  • Mounting Feature Without
  • Housing Color Black
  • Width 30.4
  • Length 9.1
  • Height 11.5
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Quantity 2000
  • Packaging Method Carton
1-1355426-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Serviceable Yes
1-1355639-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Sealable No
  • Number of Positions 6
  • Keying A
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
  • Packaging Quantity 1000
  • Packaging Method Carton
  • Serviceable No
1355528-2 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Color Blue
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 4000
  • Serviceable Yes
1-1418862-0 Data Connectivity Systems  1
  • Connector Style Housing for Male Terminals
  • Connector System Wire-to-Board
  • Connector Type Housing
  • Hybrid Connector No
  • Sealable No
  • Shielded No
  • Cable Type Fiber Optic
  • Dielectric Material PBT
  • Keying A
  • Number of Positions 2
  • Fiber Optic Transceiver Without
  • Snap-Lock With
  • Cable Exit Type Fixed
  • Ferrule Without
  • Environmental Protection IP5K
  • Cable Exit Angle 180° (Inline)
  • Body Material PBT GF
  • Contact Type Pin
  • Contact Transmits (Typical) Signal
  • Mounting Angle Vertical / 180°
  • Mating Alignment With
  • Mating Retention With
  • Mounting Feature With
  • Centerline (Pitch) 6
  • Housing Color Black
  • Width 27.4
  • Length 24.5
  • Height 13
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Agency/Standard MOST