1-440146-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 12
  • Number of Rows 1
  • Dielectric Withstanding Voltage 250 VAC
  • Insulation Resistance 100
  • Operating Voltage 100 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 16.75
  • Height 3.15
  • Width .156 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1734260-x, 1734261-x, 1734598-x, 1734829-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
1734193-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Insulation Resistance 100
  • Contact Base Material Phosphor Bronze
  • Crimp Area Plating Thickness 2
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) .8
  • Contact Plating Material Tin over Nickel
  • Contact Plating Material Finish Matte
  • Crimp Area Plating Material Finish Matte
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.25
  • Wire/Cable Size 32 – 28
  • Wire/Cable Size .03 – .08
  • Operating Temperature Range -40 – 80
  • Circuit Application Signal
  • For Use With 440146-x
  • Packaging Method Reel
  • Packaging Quantity 20000
1-440146-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 14
  • Number of Rows 1
  • Dielectric Withstanding Voltage 250 VAC
  • Insulation Resistance 100
  • Operating Voltage 100 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 19.25
  • Height 3.15
  • Width .156 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1734260-x, 1734261-x, 1734598-x, 1734829-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
92009-6 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 250 VAC/VDC
  • Color Natural
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Length 17.5
  • Wire/Cable Size .14 – .34
  • Height 4.5
  • Wire/Cable Size 26 – 22
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
92009-3 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 250 VAC/VDC
  • Color Natural
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Length 10
  • Wire/Cable Size .14 – .34
  • Height 4.5
  • Wire/Cable Size 26 – 22
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
177537-3 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Header Type Partially Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Height 6.48
  • Tail Length 3.17
  • Mating Post Length 3.4
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 10
  • Operating Temperature Range -25 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
177537-6 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Header Type Partially Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Height 6.48
  • Tail Length 3.17
  • Mating Post Length 3.4
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 17.5
  • Operating Temperature Range -25 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
92007-1 Wire-to-Board Connector Contacts
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Insulation Resistance 1000
  • Contact Base Material Phosphor Bronze
  • Crimp Area Plating Thickness .8
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .8
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 30 – 22
  • Wire/Cable Size .05 – .35
  • Insulation Diameter 1 – 1.9
  • Operating Temperature Range -25 – 105
  • Circuit Application Signal
  • Packaging Method Strip
  • Packaging Quantity 10000
1-177537-0 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Header Type Partially Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Height 6.48
  • Tail Length 3.17
  • Mating Post Length 3.4
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 27.5
  • Operating Temperature Range -25 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 500
1-440146-0 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 10
  • Number of Rows 1
  • Dielectric Withstanding Voltage 250 VAC
  • Insulation Resistance 100
  • Operating Voltage 100 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 14.25
  • Height 3.15
  • Width .156 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1734260-x, 1734261-x, 1734598-x, 1734829-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
1-440146-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 15
  • Number of Rows 1
  • Dielectric Withstanding Voltage 250 VAC
  • Insulation Resistance 100
  • Operating Voltage 100 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 20.5
  • Height 3.15
  • Width .156 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1734260-x, 1734261-x, 1734598-x, 1734829-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
177534-3 Wire-to-Board Headers & Receptacles
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Strain Relief With
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Current Rating (Max) 3.5
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Black
  • Housing Material 66 Nylon
  • Height 10.31
  • Wire/Cable Size 24
  • Wire/Cable Size 158.8 – 404
  • Insulation Diameter 1 – 1.5
  • Length 10
  • Wire/Cable Size .09 – .3
  • Operating Temperature Range -25 – 105
  • Pick and Place Cover Without
  • For Use With Post Header Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
177537-2 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Header Type Partially Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Height 6.48
  • Tail Length 3.17
  • Mating Post Length 3.4
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 7.5
  • Operating Temperature Range -25 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
177537-4 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Header Type Partially Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Height 6.48
  • Tail Length 3.17
  • Mating Post Length 3.4
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 12.5
  • Operating Temperature Range -25 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
177537-8 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Header Type Partially Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Height 6.48
  • Tail Length 3.17
  • Mating Post Length 3.4
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 22.5
  • Operating Temperature Range -25 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 500
2-177534-3 Wire-to-Board Headers & Receptacles
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Strain Relief With
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color White
  • Housing Material 66 Nylon
  • Height 10.31
  • Wire/Cable Size 28
  • Wire/Cable Size 158.8 – 404
  • Insulation Diameter 1 – 1.5
  • Length 10
  • Wire/Cable Size .09 – .3
  • Operating Temperature Range -25 – 105
  • Pick and Place Cover Without
  • For Use With Post Header Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1000
440146-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Dielectric Withstanding Voltage 250 VAC
  • Insulation Resistance 100
  • Operating Voltage 100 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 4.2
  • Height 3.15
  • Width .156 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1734260-x, 1734261-x, 1734598-x, 1734829-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 2000
440146-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 3
  • Number of Rows 1
  • Dielectric Withstanding Voltage 250 VAC
  • Insulation Resistance 100
  • Operating Voltage 100 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 5.5
  • Height 3.15
  • Width .156 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1734260-x, 1734261-x, 1734598-x, 1734829-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 2000
440146-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Dielectric Withstanding Voltage 250 VAC
  • Insulation Resistance 100
  • Operating Voltage 100 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 6.75
  • Height 3.15
  • Width .156 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1734260-x, 1734261-x, 1734598-x, 1734829-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
440146-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 5
  • Number of Rows 1
  • Dielectric Withstanding Voltage 250 VAC
  • Insulation Resistance 100
  • Operating Voltage 100 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 8
  • Height 3.15
  • Width .156 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • For Use With 1734260-x, 1734261-x, 1734598-x, 1734829-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000