CAT-M414-UN385 Rectangular Power Connectors  1
  • Product Type Vertical Rectangular Connector
  • Housing Type Socket
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Rows 1
  • Row-to-Row Spacing 6.35
  • Board-to-Board Configuration Vertical
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1.18
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Glow Wire Material Rating Material with GWF1 850°C
  • Packaging Method Tube
CAT-EC749-R2456 Rectangular Power Connectors  1
  • Product Type Vertical Rectangular Connector
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Rows 1
  • Board-to-Board Configuration Vertical
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1.18
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Glow Wire Material Rating Material with GWF1 850°C
  • Packaging Method Tube
201692-4 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 107.37
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
1604002-5 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Connector Assembly
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin/Socket
  • Number of Positions 1
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 120
  • Contact Retention Without
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 1.27
  • Wire/Cable Size 2
  • Wire/Cable Size 34 – 35
  • Wire/Cable Size 67100
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment Without
  • Mating Retention Type Latch
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Polycarbonate
  • Length 69.6
  • Height 23.99
  • Width 23.4
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
201310-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 75
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Receptacle Block
1648568-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug Housing
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 10
  • PCB Mount Orientation Straight
  • Number of Rows 2
  • Row-to-Row Spacing 7.71
  • Board-to-Board Configuration Vertical
  • Operating Voltage 250
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 8.9
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Packaging Method Carton
202515-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 42
  • Connector Circuit Configuration (Number of Pos/Type) 36+6
  • Multiple Contact Types With
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 57.96
  • Width 19.05
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Receptacle Block 202516
201298-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 14
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic
  • Length 23.24
  • Height 31.75
  • Width 11.18
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 261
  • For Use With Plug Block
200346-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 20
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 39.62
  • Width 11.18
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 203
  • For Use With Pin Housing
213289-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 34
  • PCB Mount Orientation Right Angle
  • Thread Size 4-40
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.04
  • PCB Mount Retention Type Mounting Bracket
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Contact Retention Type Locking Spring
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention Type Jackscrews - Fixed
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 50.8
  • Height 19.05
  • Width 23.24
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Standard Connectors
205720-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 104
  • Contact Retention With
  • Contact Mating Area Plating Material Gold
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Termination Method to Wire & Cable Wire Wrap
  • Wire Type Stranded
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Spring
  • Connector Mounting Type Panel
  • Strain Relief With
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention Type Center Fastener
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 74.8
  • Height 30.38
  • Width 31.75
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Plug Assembly
201359-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 26
  • Number of Rows 4
  • Row-to-Row Spacing 3.3
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 41.4
  • Width 14.22
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 152
  • For Use With Female Block 200512
794215-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 24
  • Number of Rows 2
  • Row-to-Row Spacing .162
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 4.14
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 100
  • For Use With Mini-Universal MATE-N-LOK 2 Plug Housing
770846-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 4
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 5.47 – 6.22
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Lock
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Black
  • Housing Material Nylon
  • Length 23.27
  • Height 12.29
  • Width 8.76
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 200
  • For Use With Socket (Plug) Housing
1648110-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 22
  • Number of Rows 3
  • Row-to-Row Spacing 3.3
  • Operating Voltage 250
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.81
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Carton
2204422-3 Rectangular Power Connectors  1
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 38
  • PCB Mount Orientation Vertical
  • Number of Power Positions 8
  • Number of Signal Positions 30
  • Number of Rows 5
  • Row-to-Row Spacing 2
  • Board-to-Board Configuration Vertical
  • Connector Circuit Configuration (Number of Pos/Type) 6P/Power, 2LP/Low Power, 30/Signal
  • Operating Voltage 60
  • Operating Voltage 60
  • Contact Current Rating (Max) 75
  • Contact Retention Without
  • Contact Termination Area Plating Material Matte Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post & Tail Length 3.2
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Glow Wire Rating High Temperature Part - Not Glow Wire
  • Packaging Method Box & Tray
3-794624-8 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 8
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54 – 7.62
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Contact Termination Area Plating Finish Matte
  • Wire/Cable Size 30 – 20
  • Wire/Cable Size .051 – .517
  • Wire/Cable Size 100.5 – 1022
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Locking Tab
  • Mating Retention With
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Boardlock Material Phosphor Bronze
  • Length 12.86
  • Height 8.11
  • PCB Thickness (Recommended) 1.57
  • Width 6.86
  • Insulation Diameter (Max) 1.52
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Tray
  • Packaging Quantity 150
201358-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 50
  • Number of Rows 4
  • Row-to-Row Spacing 4.57
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 65.91
  • Width 19.05
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Female Block 200277
350830-4 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 15
  • PCB Mount Orientation Vertical
  • Number of Power Positions 15
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76 – .91
  • Contact Termination Area Plating Thickness 2.54
  • Underplate Material Thickness 1.27
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Length 33.02
  • Height 13.97
  • PCB Thickness (Recommended) 1.57
  • Width 20.32
  • Insulation Diameter (Max) 5.08
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 50
  • For Use With Mates with Plug Housing (Using Pin Contacts)
201311-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 75
  • Number of Rows 6
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Plug Block 201310