1-292239-2 Wire-to-Board Connector Housings  1
  • Row-to-Row Spacing 7
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 16
  • Number of Rows 2
  • Color Black
  • Termination Method to Wire/Cable Crimp/IDC
  • Mating Retention Without
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Packaging Method Loose Piece
1-292240-2 Wire-to-Board Connector Housings  1
  • Row-to-Row Spacing 7
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 16
  • Number of Rows 2
  • Color Black
  • Termination Method to Wire/Cable Crimp/IDC
  • Mating Retention Without
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Packaging Method Loose Piece
1-292241-2 Wire-to-Board Connector Housings  1
  • Row-to-Row Spacing 4
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 12
  • Number of Rows 2
  • Drawer Style Hybrid
  • Color Black
  • Contact Base Material Phosphor Bronze
  • Contact Type Socket
  • Termination Method to Wire/Cable Crimp
  • Panel Mount Feature With
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.5
  • Housing Material PBT GF
  • Housing Color Black
  • Length 44.4
  • Height 19
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 35
  • Comment Accepts Contact 179321-2 / 1--2 or 179322-2 / 1--2.
1-292242-2 Wire-to-Board Connector Housings  1
  • Row-to-Row Spacing 7
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 16
  • Number of Rows 2
  • Color Black
  • Termination Method to Wire/Cable Crimp/IDC
  • Mating Retention Without
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Packaging Method Loose Piece
1981536-1 Wire-to-Board Connector Housings  1
  • Row-to-Row Spacing 10.3
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 18
  • Number of Rows 2
  • Drawer Style Hybrid
  • Color Black
  • Contact Base Material Brass
  • Termination Method to Wire/Cable Crimp/IDC
  • Panel Mount Feature With
  • Mating Retention Without
  • Centerline (Pitch) 1.5
  • Housing Material PBT GF
  • Housing Color Black
  • Length 34.2
  • Height 35.4
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
1981537-1 Wire-to-Board Connector Housings  1
  • Row-to-Row Spacing 10.3
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 18
  • Number of Rows 2
  • Drawer Style Hybrid
  • Color Black
  • Contact Base Material Phosphor Bronze
  • Termination Method to Wire/Cable Crimp/IDC
  • Panel Mount Feature With
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Material PBT GF
  • Housing Color Black
  • Length 39.65
  • Height 38.9
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
2-1674754-0 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 7
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 26
  • Number of Rows 2
  • Number of Power Positions 6
  • Number of Signal Positions 20
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Black
  • Contact Current Rating (Max) 12
  • Contact Base Material Brass
  • Contact Transmits (Typical) Power
  • Termination Method to Wire/Cable Crimp/IDC
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 1.5
  • Housing Configuration PBT GF
  • Housing Color Black
  • Length 67.1
  • Wire/Cable Size 24 – 16
  • Insulation Diameter 1.6 – 4
  • Wire/Cable Size 394.71 – 2466.91
  • Wire/Cable Size .2
  • Height 19
  • Width 39.62
  • Operating Temperature Range -30 – 105
  • Packaging Method Tray
  • Packaging Quantity 20
  • Comment Mating PN: 2-1674755-0
2-1674755-0 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 7
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 26
  • Number of Rows 2
  • Number of Power Positions 5
  • Number of Signal Positions 20
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Black
  • Contact Current Rating (Max) 12
  • Contact Base Material Brass
  • Contact Transmits (Typical) Power
  • Termination Method to Wire/Cable Crimp/IDC
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 1.5
  • Housing Configuration PBT GF
  • Housing Color Black
  • Length 67.1
  • Wire/Cable Size 24 – 16
  • Insulation Diameter 1.6 – 4
  • Wire/Cable Size 394.71 – 2466.91
  • Wire/Cable Size .2
  • Height 19
  • Width 30.9
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 25
  • Comment Mating PN: 2-1674754-0
2-1674755-1 Wire-to-Board Connector Housings  1
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 26
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Drawer Style Hybrid
  • Color Black
  • Contact Base Material Brass
  • Contact Layout Staggered
  • Contact Type Socket
  • Termination Method to Wire/Cable Crimp/IDC
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Material PBT GF
  • Housing Color Black
  • Length 67.1
  • Height 19
  • Operating Temperature Range -30 – 105
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 49
  • Comment Accepts Contact 179316-2 / -4 / 1--2 or 179317-2 / -4 / 1--2
2-292376-0 Wire-to-Board Connector Housings  1
  • Row-to-Row Spacing 4.05
  • Number of Positions 26
  • Number of Rows 2
  • Color Black
  • Termination Method to Wire/Cable Crimp/IDC
  • Mating Retention Without
  • Centerline (Pitch) 1.5
2-292377-0 Wire-to-Board Connector Housings  1
  • Row-to-Row Spacing 4.05
  • Number of Positions 26
  • Number of Rows 2
  • Color Black
  • Termination Method to Wire/Cable Crimp/IDC
  • Mating Retention Without
  • Centerline (Pitch) 1.5
2040339-2 Wire-to-Board Connector Housings  1
  • Row-to-Row Spacing 7.9
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 21
  • Number of Rows 2
  • Drawer Style Hybrid
  • Color Black
  • Contact Base Material Brass
  • Termination Method to Wire/Cable Crimp/IDC
  • Panel Mount Feature With
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 40.3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Comment See drawing for additional product information.
2040340-1 Wire-to-Board Connector Housings  1
  • Row-to-Row Spacing 7.9
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 21
  • Number of Rows 2
  • Drawer Style Hybrid
  • Color Black
  • Contact Base Material Phosphor Bronze
  • Termination Method to Wire/Cable Crimp/IDC
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Material PBT GF
  • Housing Color Black
  • Length 45.5
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Comment See drawing for additional product information.