1981813-1 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 30
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment With
  • Contact Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board .055 in
  • Height 2.85
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Reel Diameter 4000
  • Packaging Quantity 4000
1612534-1 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • Mating Alignment Without
  • Contact Retention Without
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height above PC Board .057 in
  • Wire/Cable Size 63.21
  • Length 5.7
  • Height 1.4
  • Wire/Cable Size 32
  • Pick and Place Cover Without
  • Packaging Method Tape & Reel
  • Packaging Reel Diameter 3000
  • Packaging Quantity 3000