3-1414773-5 Micro Relays
IEC 61810-1
  • Relay Type Micro Relay Low Noise
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 181
  • Coil Magnetic System Monostable, DC
  • Contact Limiting Continuous Current 20
  • Contact Limiting Making Current 100
  • Coil Power Rating Class 600 – 800 mW
  • Coil Power Rating (DC) 796
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 120
  • Current Rating (85°C) 30
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 15
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Contact Base Material Ag Alloy
  • Mounting Type Plug-In
  • Length 23
  • Width 15.5
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without