CAT-M8793-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Flexible Printed Circuit (FPC)
  • Strain Relief No
  • Row-to-Row Spacing 5
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 6
  • Operating Voltage 18
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .063
  • Mating Pin Diameter .63
  • Contact Current Rating (Max) 1
  • Connector Mounting Type Cable Mount
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 1.27
  • Width 34.39
  • Height 33.4
  • Length 67.3
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • Packaging Method Tray
  • Packaging Quantity 42
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-M8793-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Insulated Yes
  • Receptacle Style 180°
  • Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 2
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Mating Pin Diameter .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size .08 – .2
  • Wire Size Search 10
  • Wire Size Search .08
  • PCB Hole Diameter 1.35
  • Wire Insulation Diameter 1.1 – 1.6
  • Operating Temperature Range -40 – 105
  • Agency/Standard LV214
  • Packaging Quantity 5000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)